Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03008 Schneider Electric

Prikaži sve Prisma

Prisma - 03008

Functional units

Slika proizvoda 03008 Schneider Electric
Prikaži sve Prisma
Prisma - 03008
Functional units

NG160 šina uređaja Pack 160

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Pack 160
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    installed device
    Compact: fixed NG160 with earth leakage protection - control: toggle
    Compact: fixed NG160 without earth leakage protection - control: toggle
    Compact: fixed NG160 NA without earth leakage protection - control: toggle
    poles description
    1 x 3P: fixed: NG160
    1 x 3P: fixed: NG160 NA
    1 x 4P: fixed: NG160
    1 x 4P: fixed: NG160 NA
    Complementary
    installation description
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    5 module(s) : NG160 without earth leakage protection , direct in 555 mm Wide Pack enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 555 mm Wide Pack enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 555 mm Wide Pack enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    height
    76 mm
    width
    550 mm
    depth
    83 mm
    product weight
    0.16 kg
    colour
    Grey
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    MOD.DEV.RAIL FOR NG160 PACK (Verzija 1.0)
    Datum 12.08.13.
    Veličina 313.2 KB
    Datum 12.08.13.
    Veličina 209.9 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    125/160A distribloc (Verzija 6.1)
    Datum 18.12.17.
    Veličina 1.4 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0