Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03010 Schneider Electric

Prikaži sve Prisma

Prisma - 03010

Functional units

Slika proizvoda 03010 Schneider Electric
Prikaži sve Prisma
Prisma - 03010
Functional units

W300 modularna šina uređaja Prisma G

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    installed device
    Multi 9: fixed modular device
    Acti 9: fixed modular device
    TeSys: fixed GV2LE
    TeSys: fixed GV2ME
    TeSys: fixed GV2RTn
    Multi 9: fixed modular device <= 40 A
    Acti 9: fixed modular device <= 40 A
    Multi 9: fixed NG125 with earth leakage protection - control: toggle
    Multi 9: fixed NG125 without earth leakage protection - control: toggle
    Multi 9: fixed NG125 NA - control: toggle
    Acti 9: fixed C120 with earth leakage protection - control: toggle
    Acti 9: fixed C120 without earth leakage protection - control: toggle
    Compact: fixed INS40 - control: direct front rotary handle - vertical installation
    Compact: fixed INS63 - control: direct front rotary handle - vertical installation
    Compact: fixed INS100 - control: direct front rotary handle - vertical installation
    Compact: fixed INS125 - control: direct front rotary handle - vertical installation
    Compact: fixed INS160 - control: direct front rotary handle - vertical installation
    Acti 9: fixed iC120 with earth leakage protection - control: toggle
    Acti 9: fixed iC120 without earth leakage protection - control: toggle
    poles description
    1 x 3P: fixed: NG125
    1 x 3P: fixed: NG125 NA
    1 x 3P: fixed: C120
    1 x 4P: fixed: NG125
    1 x 4P: fixed: NG125 NA
    1 x 4P: fixed: C120
    1 x 3P: fixed: INS40 vertical installation
    1 x 3P: fixed: INS63 vertical installation
    1 x 3P: fixed: INS100 vertical installation
    1 x 3P: fixed: INS125 vertical installation
    1 x 3P: fixed: INS160 vertical installation
    1 x 3P: fixed: iC120
    1 x 4P: fixed: INS40 vertical installation
    1 x 4P: fixed: INS63 vertical installation
    1 x 4P: fixed: INS100 vertical installation
    1 x 4P: fixed: INS125 vertical installation
    1 x 4P: fixed: INS160 vertical installation
    1 x 4P: fixed: iC120
    4 x 3P: fixed: GV2LE
    4 x 3P: fixed: GV2ME
    4 x 3P: fixed: GV2RTn
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    number of vertical modules [50 mm]
    4 module(s) : C120 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : C120 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2LE , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2LE , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2ME , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2ME , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2RTn , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2RTn , direct in 300 mm Wide wall-mounted duct
    4 module(s) : iC120 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : iC120 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS100 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS100 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : INS100 , direct in 300 mm Wide floor-standing duct
    5 module(s) : INS100 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS125 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS125 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : INS125 , direct in 300 mm Wide floor-standing duct
    5 module(s) : INS125 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS160 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS160 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : INS160 , direct in 300 mm Wide floor-standing duct
    5 module(s) : INS160 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS40 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS40 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS63 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS63 , direct in 300 mm Wide wall-mounted duct
    3 module(s) : modular device <= 40 A , direct in 300 mm Wide floor-standing duct
    3 module(s) : modular device <= 40 A , direct in 300 mm Wide wall-mounted duct
    4 module(s) : modular device , direct in 300 mm Wide floor-standing duct
    4 module(s) : modular device , direct in 300 mm Wide wall-mounted duct
    4 module(s) : NG125 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : NG125 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : NG125 NA , direct in 300 mm Wide floor-standing duct
    4 module(s) : NG125 NA , direct in 300 mm Wide wall-mounted duct
    4 module(s) : C120 with earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : C120 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : iC120 with earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : iC120 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : NG125 with earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : NG125 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    9 mm pitches
    20
    quantity per set
    Set of 1
    height
    93.5 mm
    width
    300 mm
    depth
    50 mm
    product weight
    0.14 kg
    colour
    Grey
    material
    Metal
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    MODULAR DEVICE RAIL W250 (Verzija 1.0)
    Datum 12.08.13.
    Veličina 446.3 KB
    Datum 12.08.13.
    Veličina 342.5 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Système G adapter W250/500 (Verzija 00)
    Datum 26.05.18.
    Veličina 703.4 KB
    System G adaptater W250 (Verzija 00)
    Datum 15.02.19.
    Veličina 686.4 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0