Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03032 Schneider Electric

Prikaži sve Prisma

Prisma - 03032

Functional units

Slika proizvoda 03032 Schneider Electric
Prikaži sve Prisma
Prisma - 03032
Functional units

montažna ploča za horizontalni NSX 250, fiksna izvedba + motor/umetak

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
    Compact: fixed INS250 - control: lateral handle - vertical installation
    Compact: fixed INV250 - control: lateral handle - vertical installation
    poles description
    1 x 3P: fixed: NSX100...160 horizontal installation
    1 x 4P: fixed: NSX100...160 horizontal installation
    1 x 3P: fixed: NSX250 horizontal installation
    1 x 4P: fixed: NSX250 horizontal installation
    1 x 3P: plug-in: NSX100...160 horizontal installation
    1 x 3P: plug-in: NSX250 horizontal installation
    1 x 3P: fixed: INS250 vertical installation
    1 x 3P: fixed: INV250 vertical installation
    1 x 4P: plug-in: NSX100...160 horizontal installation
    1 x 4P: plug-in: NSX250 horizontal installation
    1 x 4P: fixed: INS250 vertical installation
    1 x 4P: fixed: INV250 vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    number of vertical modules [50 mm]
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    8 module(s) : INS250, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    8 module(s) : INS250, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    8 module(s) : INV250, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    8 module(s) : INV250, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    Condition of using cable tie
    Need additional plate (2M high) when installation of device is in horizontal
    Need additional plate (1M high) when installation of device is in vertical
    height
    150 mm
    product weight
    0.96 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    partie 1 (Verzija 05)
    Datum 25.05.18.
    Veličina 1.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.HZ.FIX-MOT/PLUG-IN NS250 (Verzija 1.0)
    Datum 31.07.13.
    Veličina 586.6 KB
    Datum 31.07.13.
    Veličina 422.1 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Power supply block for horizontal NS250 (Verzija 00)
    Datum 06.08.18.
    Veličina 601.7 KB
    M.pl. Hz. fix-mot./plug-in NS250 (Verzija 00)
    Datum 25.05.18.
    Veličina 5.1 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)