Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03033 Schneider Electric

Prikaži sve Prisma

Prisma - 03033

Functional units

Slika proizvoda 03033 Schneider Electric
Prikaži sve Prisma
Prisma - 03033
Functional units

montažna ploča za horizontalni prekidač vigi NSX/CVS 250, fiksna izvedba

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Easypact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
    Easypact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P: fixed: NSX100...160 horizontal installation
    1 x 4P: fixed: NSX100...160 horizontal installation
    1 x 3P: fixed: NSX250 horizontal installation
    1 x 4P: fixed: NSX250 horizontal installation
    1 x 4P: fixed: CVS100...160 horizontal installation
    1 x 3P: fixed: CVS100...160 horizontal installation
    1 x 4P: fixed: CVS250 horizontal installation
    1 x 3P: fixed: CVS250 horizontal installation
    1 x 3P: fixed: NSX100...250 and ammeter horizontal installation
    1 x 4P: fixed: NSX100...250 and ammeter horizontal installation
    Complementary
    installation description
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    number of vertical modules [50 mm]
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    Condition of using cable tie
    Need additional plate (2M high) when installation of device is in horizontal
    height
    150 mm
    width
    600 mm
    product weight
    0.94 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.HZ.FIX.VIGI NS250TOG. (Verzija 1.0)
    Datum 31.07.13.
    Veličina 393.9 KB
    Datum 31.07.13.
    Veličina 255.1 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Power supply block for horizontal NS250 (Verzija 00)
    Datum 06.08.18.
    Veličina 601.7 KB
    M.pl. Hz. fix. Vigi NS250 tog. (Verzija 00)
    Datum 28.05.18.
    Veličina 1.7 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente