Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03051 Schneider Electric

Prikaži sve Prisma

Prisma - 03051

Functional units

Slika proizvoda 03051 Schneider Electric
Prikaži sve Prisma
Prisma - 03051
Functional units

montažna ploča za vertikalnu zakretnu ručicu NSX/CVS/INS 250, fiksna izvedba

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    poles description
    1 x 3P: fixed: NSX100...160 vertical installation
    1 x 3P: fixed: NSX250 vertical installation
    1 x 3P: fixed: CVS100...160 vertical installation
    1 x 3P: fixed: CVS250 vertical installation
    1 x 4P: fixed: NSX100...160 vertical installation
    1 x 4P: fixed: NSX250 vertical installation
    1 x 4P: fixed: CVS100...160 vertical installation
    1 x 4P: fixed: CVS250 vertical installation
    1 x 3P: plug-in: NSX100...160 vertical installation
    1 x 3P: plug-in: NSX250 vertical installation
    1 x 4P: plug-in: NSX250 vertical installation
    1 x 4P: plug-in: NSX100...160 vertical installation
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm, depth 400 mm
    number of vertical modules [50 mm]
    9 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX100...160 without earth leakage protection , front connection in 400 mm Wide cubicle
    9 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX250 without earth leakage protection , front connection in 400 mm Wide cubicle
    Condition of using cable tie
    Need additional plate (1M high) when installation of device is in vertical
    height
    300 mm
    product weight
    0.5 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 05.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.V.FIX.NS-INS250 ROT.W250 (Verzija 1.0)
    Datum 08.08.13.
    Veličina 360.4 KB
    Datum 08.08.13.
    Veličina 192 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate V. fix. NS-INS250 rot. W250 (Verzija 00)
    Datum 26.05.18.
    Veličina 4.2 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente