Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03080 Schneider Electric

Prikaži sve Prisma

Prisma - 03080

Functional units

Slika proizvoda 03080 Schneider Electric
Prikaži sve Prisma
Prisma - 03080
Functional units

montažna ploča za vertikalni prekidač NSX/CVS/vigi/INS 630, fiksna izvedba

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Easypact: fixed CVS400 without earth leakage protection - control: toggle - vertical installation
    Easypact: fixed CVS630 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed INS320...400 - control: direct front rotary handle - vertical installation
    Compact: fixed INS500...630 - control: direct front rotary handle - vertical installation
    Compact: fixed INV320...400 - control: direct front rotary handle - vertical installation
    Compact: fixed INV500...630 - control: direct front rotary handle - vertical installation
    Compact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
    Easypact: fixed CVS400 with earth leakage protection - control: toggle - vertical installation
    Easypact: fixed CVS630 with earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
    poles description
    1 x 3P: fixed: NSX400 vertical installation
    1 x 3P: fixed: NSX630 vertical installation
    1 x 3P: fixed: CVS400 vertical installation
    1 x 3P: fixed: CVS630 vertical installation
    1 x 3P: fixed: INS320...400 vertical installation
    1 x 3P: fixed: INS500...630 vertical installation
    1 x 3P: fixed: INV320...400 vertical installation
    1 x 3P: fixed: INV500...630 vertical installation
    1 x 4P: fixed: NSX400 vertical installation
    1 x 4P: fixed: NSX630 vertical installation
    1 x 4P: fixed: CVS400 vertical installation
    1 x 4P: fixed: CVS630 vertical installation
    1 x 4P: fixed: INS320...400 vertical installation
    1 x 4P: fixed: INS500...630 vertical installation
    1 x 4P: fixed: INV320...400 vertical installation
    1 x 4P: fixed: INV500...630 vertical installation
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    number of vertical modules [50 mm]
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    10 module(s) : INS320...400, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    10 module(s) : INS320...400, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : INS500...630, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : INS500...630, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    10 module(s) : INV320...400, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    10 module(s) : INV320...400, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : INV500...630, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : INV500...630, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    Condition of using cable tie
    Need additional plate (1M high) when installation of device is in vertical
    height
    350 mm
    product weight
    0.78 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.V.FIX.NS-INS630 TOG.W250 (Verzija 1.0)
    Datum 30.07.13.
    Veličina 379 KB
    Datum 30.07.13.
    Veličina 155.3 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate V. fix. NS-INS630 tog. W250 (Verzija 00)
    Datum 26.05.18.
    Veličina 2.5 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)