Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03102 Schneider Electric

Prikaži sve Prisma

Prisma - 03102

Functional units

Slika proizvoda 03102 Schneider Electric
Prikaži sve Prisma
Prisma - 03102
Functional units

montažna ploča za vertikalni prekidač EZC100

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Easypact: fixed EZC100 without earth leakage protection - control: toggle - vertical installation
    poles description
    3 x 4P: fixed: EZC100 vertical installation
    15 x 1P: fixed: EZC100 vertical installation
    5 x 3P: fixed: EZC100 vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    5 module(s) : EZC100 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : EZC100 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    height
    150 mm
    product weight
    1.1 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Mounting plate for vertical EZC100, 1P (Verzija 1.0)
    Datum 14.05.14.
    Veličina 244.2 KB
    Datum 14.05.14.
    Veličina 34.7 KB
    Mounting plate for vertical EZC100, 1P (Verzija 1.0)
    Datum 14.05.14.
    Veličina 146.2 KB
    Datum 14.05.14.
    Veličina 15.8 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.V.EZC100 1P (Verzija 00)
    Datum 26.05.18.
    Veličina 1.1 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 30.11.18.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 30.11.18.
    Veličina 0