Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03114 Schneider Electric

Prikaži sve Prisma

Prisma - 03114

Functional units

Slika proizvoda 03114 Schneider Electric
Prikaži sve Prisma
Prisma - 03114
Functional units

montažna ploča za INF40–160 horizontalnu/INF63–160 vertikalnu zakretnu ručicu

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact: fixed INF100...160 - control: extended rotary handle - horizontal installation
    Fupact: fixed INF100...160 - control: extended rotary handle - vertical installation
    Fupact: fixed INF40 - control: extended rotary handle - horizontal installation
    Fupact: fixed INF63 - control: extended rotary handle - horizontal installation
    Fupact: fixed INF63 - control: extended rotary handle - vertical installation
    poles description
    1 x 3P: fixed: INF40 horizontal installation
    1 x 3P: fixed: INF63 horizontal installation
    1 x 3P: fixed: INF100...160 horizontal installation
    3 x 3P: fixed: INF63 vertical installation
    2 x 3P: fixed: INF100...160 vertical installation
    1 x 4P: fixed: INF40 horizontal installation
    1 x 4P: fixed: INF63 horizontal installation
    1 x 4P: fixed: INF100...160 horizontal installation
    2 x 4P: fixed: INF63 vertical installation
    2 x 4P: fixed: INF100...160 vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    7 module(s) : INF100...160, direct in 600 mm Wide floor-standing enclosure
    7 module(s) : INF100...160, direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : INF40, direct in 600 mm Wide floor-standing enclosure
    5 module(s) : INF40, direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : INF63, direct in 600 mm Wide floor-standing enclosure
    5 module(s) : INF63, direct in 600 mm Wide wall-mounted enclosure
    height
    200 mm
    product weight
    1.92 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.INF63 160 (Verzija 1.0)
    Datum 31.07.13.
    Veličina 135.9 KB
    Datum 31.07.13.
    Veličina 402.6 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Mounting plate for INF63/160/250/400 (Verzija 00)
    Datum 26.05.18.
    Veličina 2 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente