Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03121 Schneider Electric

Prikaži sve Prisma

Prisma - 03121

Functional units

Slika proizvoda 03121 Schneider Electric
Prikaži sve Prisma
Prisma - 03121
Functional units

montažna ploča ISFT 160, vertikalna/horizontalna

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    Prisma Pack 250
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact: fixed ISFT160 - control: fuse carriers handle - vertical installation
    Fupact: fixed ISFT160 - control: fuse carriers handle - horizontal installation
    poles description
    4 x 3P: fixed: ISFT160 vertical installation
    1 x 3P: fixed: ISFT160 horizontal installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 600 mm
    number of vertical modules [50 mm]
    8 module(s) : ISFT160, direct in 600 mm Wide floor-standing enclosure
    8 module(s) : ISFT160, direct in 600 mm Wide wall-mounted enclosure
    6 module(s) : ISFT160, direct in 600 mm Wide floor-standing enclosure
    6 module(s) : ISFT160, direct in 600 mm Wide wall-mounted enclosure
    6 module(s) : ISFT160, direct in 600 mm Wide Pack enclosure
    height
    300 mm
    product weight
    1.18 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Monting plate for ISFT160 (Verzija 1.0)
    Datum 26.11.13.
    Veličina 254.2 KB
    Datum 26.11.13.
    Veličina 405.8 KB
    Mounting plate for ISFT160 (Verzija 1.0)
    Datum 19.05.14.
    Veličina 176.6 KB
    Datum 19.05.14.
    Veličina 57.1 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Mounting plate for vertical ISFT, 100-160A (Verzija 00)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)