Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03122 Schneider Electric

Prikaži sve Prisma

Prisma - 03122

Functional units

Slika proizvoda 03122 Schneider Electric
Prikaži sve Prisma
Prisma - 03122
Functional units

sabirnica montažne ploče ISFT 100N/160, vertikalna

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact: fixed ISFT160 - control: fuse carriers handle - vertical installation
    Fupact: fixed ISFT100N - control: fuse carriers handle - vertical installation
    poles description
    4 x 3P: fixed: ISFT160 vertical installation
    6 x 3P: fixed: ISFT100N vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    8 module(s) : ISFT100N, rear connection on busbar in 600 mm Wide floor-standing enclosure
    8 module(s) : ISFT100N, rear connection on busbar in 600 mm Wide wall-mounted enclosure
    8 module(s) : ISFT160, rear connection on busbar in 600 mm Wide floor-standing enclosure
    8 module(s) : ISFT160, rear connection on busbar in 600 mm Wide wall-mounted enclosure
    height
    250 mm
    product weight
    4.26 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Busbar assembly for mounting ISFT100N/160 (Verzija 1.0)
    Datum 26.11.13.
    Veličina 832.4 KB
    Datum 26.11.13.
    Veličina 719.3 KB
    Mounting plate for ISFT 100N/160, busbar mounting (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL BUSBAR ISFT 100N/160 (Verzija 00)
    Datum 26.05.18.
    Veličina 3.9 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0