Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03125 Schneider Electric

Prikaži sve Prisma

Prisma - 03125

Functional units

Slika proizvoda 03125 Schneider Electric
Prikaži sve Prisma
Prisma - 03125
Functional units

montažna ploča ISFT 250, fiksna vertikalna, W300

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    Prisma Pack 250
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact: fixed ISFT250 - control: fuse carriers handle - vertical installation
    poles description
    1 x 3P: fixed: ISFT250 vertical installation
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Pack enclosure - width 300 mm
    number of vertical modules [50 mm]
    9 module(s) : ISFT250, direct in 300 mm Wide floor-standing duct
    9 module(s) : ISFT250, direct in 300 mm Wide wall-mounted duct
    9 module(s) : ISFT250, direct in 300 mm Wide Pack enclosure
    height
    200 mm
    product weight
    1.02 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Monting plate for V ISFT250 W=250mm (Verzija 1.0)
    Datum 27.09.13.
    Veličina 129.1 KB
    Datum 27.09.13.
    Veličina 197.3 KB
    Mounting plate for vertical ISFT250, W = 250 mm (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    ISFT250 mounting plate (Verzija 00)
    Datum 26.05.18.
    Veličina 1.6 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0