Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03152 Schneider Electric

Prikaži sve Prisma

Prisma - 03152

Functional units

Slika proizvoda 03152 Schneider Electric
Prikaži sve Prisma
Prisma - 03152
Functional units

montažna ploča za 2 3P–mjerača W600

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    Pack 160
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Power meters: kilowatt-hour meters - vertical installation
    poles description
    2 x 4P: kilowatt-hour meters vertical installation
    2 x 3P: kilowatt-hour meters vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    8 module(s) : kilowatt-hour meters in 600 mm Wide floor-standing enclosure
    8 module(s) : kilowatt-hour meters in 600 mm Wide wall-mounted enclosure
    9 module(s) : kilowatt-hour meters in 600 mm Wide floor-standing enclosure
    9 module(s) : kilowatt-hour meters in 600 mm Wide wall-mounted enclosure
    9 module(s) : kilowatt-hour meters in 650 mm Wide cubicle
    9 module(s) : kilowatt-hour meters in 555 mm Wide Pack enclosure
    height
    400 mm
    product weight
    2.28 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 05.10.18.
    Veličina 85.6 MB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.FOR 2 3PH (Verzija 00)
    Datum 18.12.17.
    Veličina 1.5 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.02.19.
    Veličina 0