Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03154 Schneider Electric

Prikaži sve Prisma

Prisma - 03154

Functional units

Slika proizvoda 03154 Schneider Electric
Prikaži sve Prisma
Prisma - 03154
Functional units

izolacijska ploča drugog razreda, širina 600/650

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    Pack 160
    product or component type
    Insulating plate
    accessory / separate part category
    Installation accessory
    installed device
    Power meters: kilowatt-hour meters - vertical installation
    poles description
    2 x 4P: kilowatt-hour meters vertical installation
    3 x 2P: kilowatt-hour meters vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    9 module(s) : kilowatt-hour meters in 600 mm Wide floor-standing enclosure
    9 module(s) : kilowatt-hour meters in 600 mm Wide wall-mounted enclosure
    9 module(s) : kilowatt-hour meters in 650 mm Wide cubicle
    9 module(s) : kilowatt-hour meters in 555 mm Wide Pack enclosure
    6 module(s) : kilowatt-hour meters in 600 mm Wide floor-standing enclosure
    6 module(s) : kilowatt-hour meters in 600 mm Wide wall-mounted enclosure
    6 module(s) : kilowatt-hour meters in 650 mm Wide cubicle
    6 module(s) : kilowatt-hour meters in 555 mm Wide Pack enclosure
    width
    600 mm
    product weight
    0.66 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 05.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma Plus - G & P System - Front plate for 1 three-phase meter in duct (Verzija 1.0)
    CLASS 2 INSULATING PLATE W600/W650 (Verzija 1.0)
    Datum 14.07.18.
    Veličina 89 KB
    Datum 14.07.18.
    Veličina 203.5 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.FOR 2 3PH (Verzija 00)
    Datum 18.12.17.
    Veličina 1.5 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)