Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03156 Schneider Electric

Prikaži sve Prisma

Prisma - 03156

Functional units

Slika proizvoda 03156 Schneider Electric
Prikaži sve Prisma
Prisma - 03156
Functional units

montažna ploča za 1 3P–mjerač W300

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Power meters: kilowatt-hour meters - vertical installation
    poles description
    1 x 4P: kilowatt-hour meters vertical installation
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    number of vertical modules [50 mm]
    9 module(s) : kilowatt-hour meters in 300 mm Wide floor-standing duct
    9 module(s) : kilowatt-hour meters in 300 mm Wide wall-mounted duct
    height
    400 mm
    product weight
    1.06 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.FOR 2 3PH (Verzija 00)
    Datum 18.12.17.
    Veličina 1.5 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 24.11.18.
    Veličina 0