Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda 03178 Schneider Electric

Prikaži sve Prisma

Prisma - 03178

Functional units

Slika proizvoda 03178 Schneider Electric
Prikaži sve Prisma
Prisma - 03178
Functional units

ugradbena montažna ploča s prorezima W300 9M

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Recessed slotted
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    number of vertical modules [50 mm]
    9 module(s) in 300 mm Wide floor-standing duct
    9 module(s) in 300 mm Wide wall-mounted duct
    height
    450 mm
    product weight
    0.605 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.07.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    RECESSED SLOTTED M.PL.9M W250 (Verzija 1.0)
    Datum 31.07.13.
    Veličina 608.1 KB
    Datum 31.07.13.
    Veličina 989.7 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)