Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

univerzalni prijenosni priključak u kanalu 250 A 4P

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    product or component type
    Connection transfer assembly
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Connection transfer assembly
    poles description
    4P
    installation description
    Cubicle - width 650 mm
    installed device
    Compact: fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact: fixed NSX250 with earth leakage protection - control: toggle horizontal installation
    Easypact: fixed CVS100...160 without earth leakage protection - control: toggle horizontal installation
    Easypact: fixed CVS250 without earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact: fixed CVS100...160 with earth leakage protection - control: toggle horizontal installation
    Easypact: fixed CVS250 with earth leakage protection - control: toggle horizontal installation
    Compact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact: fixed CVS250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact: fixed CVS250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact: fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact: drawout NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX250 with earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX250 with earth leakage protection - control: toggle horizontal installation
    [Ie] rated operational current
    250 A
    busbar cross section
    20 x 3 mm
    quantity per set
    Set of 1
    height
    200 mm
    product weight
    3.56 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 05.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    connection transfer assembly, 250 A, 4P (Verzija 1.0)
    Datum 26.02.19.
    Veličina 154.6 KB
    CONN.TRANSF.ASSEMBLY 250A 4P (Verzija 1.0)
    Datum 12.08.13.
    Veličina 964.1 KB
    Datum 12.08.13.
    Veličina 527.2 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    250A connection transfert assembly (Verzija 00)
    Datum 26.05.18.
    Veličina 2.3 MB
    Kit for motor mechanism handle support (Verzija 00)
    Datum 18.12.17.
    Veličina 2.5 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.09.17.
    Veličina 297.9 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 08.03.19.
    Veličina 200 B