Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

priključak za horizontalni umetak NSX250, s prekidačem, 3P 250 A, na Linergy LGY

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Connection accessory
    Complementary
    cubicle-device connection
    Linergy busbar
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    installed device
    Compact: plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact: drawout NSX250 with earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact: plug-in NSX250 with earth leakage protection - control: toggle horizontal installation
    [Ie] rated operational current
    250 A
    busbar cross section
    20 x 3 mm
    quantity per set
    Set of 1
    product weight
    1.1 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 05.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    connection for horizontal plug-in NSX250 with toggle, 3P, 250 A (Verzija 1.0)
    CONN.HZ.PLUG IN NS250 TOG.3P (Verzija 1.0)
    Datum 08.08.13.
    Veličina 398 KB
    Datum 08.08.13.
    Veličina 257.4 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    CONN.HZ.PLUG.IN NS250 TOG.3P (Verzija 00)
    Datum 26.05.18.
    Veličina 2.5 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.09.17.
    Veličina 297.9 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente