Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    product or component type
    Interface and connection Canalis
    accessory / separate part category
    Interface accessory
    Complementary
    cubicle-device connection
    KT with Canalis
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    400 mm: front
    400 + 400 mm: rear
    installed device
    Compact: drawout NS630b...1000 - control: direct front rotary handle vertical installation
    Compact: drawout NS1250 - control: direct front rotary handle vertical installation
    Compact: drawout NS630b...1000 - control: motor mechanism vertical installation
    Compact: drawout NS1250 - control: motor mechanism vertical installation
    Compact: drawout NS630b...1000 - control: toggle vertical installation
    Compact: drawout NS1250 - control: toggle vertical installation
    Compact: fixed NS630b...1000 - control: toggle vertical installation
    Compact: fixed NS1250 - control: toggle vertical installation
    Compact: fixed NS630b...1000 - control: direct front rotary handle vertical installation
    Compact: fixed NS1250 - control: direct front rotary handle vertical installation
    Compact: fixed NS630b...1000 - control: motor mechanism vertical installation
    Compact: fixed NS1250 - control: motor mechanism vertical installation
    Compact: fixed NS1600 - control: toggle vertical installation
    Compact: fixed NS1600 - control: direct front rotary handle vertical installation
    Compact: fixed NS1600 - control: motor mechanism vertical installation
    Compact: drawout NS1600 - control: direct front rotary handle vertical installation
    Compact: drawout NS1600 - control: motor mechanism vertical installation
    Compact: drawout NS1600 - control: toggle vertical installation
    Masterpact: fixed NT06...10 - control: toggle vertical installation
    Masterpact: fixed NT06...10 - control: motor mechanism vertical installation
    Masterpact: fixed NT12 - control: toggle vertical installation
    Masterpact: fixed NT12 - control: motor mechanism vertical installation
    Masterpact: fixed NT16 - control: toggle vertical installation
    Masterpact: fixed NT16 - control: motor mechanism vertical installation
    [Ie] rated operational current
    1600 A
    quantity per set
    Set of 1
    height
    410 mm
    width
    600 mm
    depth
    285 mm
    product weight
    27.2 kg
    colour
    Stainless steel
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 05.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Canalis interface, 1600 A, 3P (Verzija 1.0)
    Datum 16.06.14.
    Veličina 3.4 MB
    Datum 16.06.14.
    Veličina 4.8 MB
    Canalis interface, 1600 A, 3P (Verzija 1.0)
    Datum 26.02.19.
    Veličina 251.7 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Canalis connection NS/NT (Verzija 00)
    Datum 30.01.19.
    Veličina 38.1 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.09.17.
    Veličina 297.9 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.04.19.
    Veličina 200 B