Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

priključak Canalis za NS–NT, 4P s prednjim priključkom

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Interface accessory
    Complementary
    cubicle-device connection
    KT with Canalis
    poles description
    4P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    400 mm: front
    installed device
    Compact: drawout NS630b...1000 - control: direct front rotary handle vertical installation
    Compact: drawout NS1250 - control: direct front rotary handle vertical installation
    Compact: drawout NS630b...1000 - control: motor mechanism vertical installation
    Compact: drawout NS1250 - control: motor mechanism vertical installation
    Compact: drawout NS630b...1000 - control: toggle vertical installation
    Compact: drawout NS1250 - control: toggle vertical installation
    Compact: fixed NS630b...1000 - control: toggle vertical installation
    Compact: fixed NS1250 - control: toggle vertical installation
    Compact: fixed NS630b...1000 - control: direct front rotary handle vertical installation
    Compact: fixed NS1250 - control: direct front rotary handle vertical installation
    Compact: fixed NS630b...1000 - control: motor mechanism vertical installation
    Compact: fixed NS1250 - control: motor mechanism vertical installation
    Masterpact: fixed NT06...10 - control: toggle vertical installation
    Masterpact: fixed NT06...10 - control: motor mechanism vertical installation
    Masterpact: fixed NT12 - control: toggle vertical installation
    Masterpact: fixed NT12 - control: motor mechanism vertical installation
    quantity per set
    Set of 1
    height
    110 mm
    width
    50 mm
    product weight
    3.76 kg
    colour
    Natural
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 05.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CANALIS CONN.FRONT NS-NT 4P (Verzija 1.0)
    Datum 08.08.13.
    Veličina 433.8 KB
    Datum 08.08.13.
    Veličina 448.5 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    Canalis connection NS/NT (Verzija 00)
    Datum 30.01.19.
    Veličina 38.1 MB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.09.17.
    Veličina 297.9 KB