Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

NG125 – dodatni blok za curenje struje - Vigi NG125 – 2P – 63 A – 300 mA

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    product or component type
    Add-on residual current devices
    device short name
    Vigi NG125
    poles description
    2P
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230...415 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    mounting support
    35 mm symmetrical DIN rail
    electrical connection to mcb
    By screws
    9 mm pitches
    5
    height
    118 mm
    width
    99 mm
    depth
    81 mm
    product weight
    0.25 kg
    electrical durability
    10000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminals rigid wire(s) 1.5...50 mm² max
    Tunnel type terminals flexible wire(s) 1...35 mm² max
    wire stripping length
    20 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 60947-2
    IP degree of protection
    IP40 conforming to IEC 60947-2
    pollution degree
    3 conforming to IEC 60947-2
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A conforming to IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    2000 m
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Product Environmental ProfileVigi NG125 (Verzija 2.0)
    Datum 08.03.19.
    Veličina 178.5 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    Vigi NG125 - EoLi (Verzija 1.1)
    Datum 02.11.17.
    Veličina 227.4 KB