Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Modicon LMC058/LMC078
Slika proizvoda 499NSS25102 Schneider Electric

499NSS25102

Slika proizvoda 499NSS25102 Schneider Electric
499NSS25102

Ethernet TCP/IP sklopku – ConneXium – 3 priključka za bakrenu + 2 za optičku

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP unmanaged switch
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    SSH
    HTTP
    HTTPS
    SNMP
    SFTP
    SCP
    LLDP
    port Ethernet
    10BASE-T/100BASE-TX - 8 copper cable
    maximum number of switches in cascade
    Unlimited
    Complementary
    integrated connection type
    Shielded RJ45 copper cable
    transmission support medium
    Twisted shielded pairs cable CAT 5E copper cable
    maximum cable distance between devices
    100 m copper cable
    Ethernet service
    SNMP-Traps and SYSLOG
    communication service
    Telnet
    TFTP
    redundancy
    P1 and P2 redundant power supplies
    [Us] rated supply voltage
    24 V
    supply voltage limits
    18…32 V DC SELV
    power consumption in W
    5,9 W
    electrical connection
    Removable connector 5 ways power supply
    mounting support
    35 mm symmetrical DIN rail
    marking
    CE
    local signalling
    P1 P2 power supplies 2 LEDs
    Fault 1 LED
    Ethernet link active 1 LED per channel
    alarm output
    1 voltfree contact 1 A
    alarm function
    Data link status
    Switch fault
    Power supply fault
    Ethernet cabling system
    TF switches
    current consumption
    <= 240 mA 24 V DC
    width
    47 mm
    height
    135 mm
    depth
    111 mm
    net weight
    0,335 kg
    Environment
    ambient air temperature for operation
    0…60 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP20
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    2012/19/EU - WEEE directive
    standards
    CSA C22.2 No 213 Class I Division 2
    UL 1604
    UL 508
    CUL 60950
    CSA C22.2 No 142
    Offer Sustainability
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici8
    • hrvatski1
    • English7
    • French1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 8.4 MB
    Datum 21.01.20.
    prp.document.label.format pdf
    Veličina 4.3 MB
    Datum 20.01.20.
    prp.document.label.format pdf
    Veličina 43.3 MB
    Datum 12.12.18.
    prp.document.label.format pdf
    Veličina 17.1 MB
    Datum 07.12.16.
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.2 MB
    Datum 25.10.16.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 1 MB
    Datum 01.05.05.
    Datoteke u dokumentu
    pdf
    65.9 KB
    pdf
    977.1 KB
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    499NSS25102 : 499NSS25102_ROHS_DECLARATION
    Opis
    499NSS25102_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 29.05.20.
    Opis
    499NSS25102_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 970.3 KB
    Datum 25.05.18.
Usporedba proizvoda: /