Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Harmony 9001 K
Slika proizvoda 9001K3L38AH13 Schneider Electric

9001K3L38AH13

Green premium brand logo
Slika proizvoda 9001K3L38AH13 Schneider Electric
9001K3L38AH13
Green premium brand logo

žuti svijetleći potisni gumb Ø 30 – otpuštanje zakretom – 120 V – 1OC

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated push-button
    device short name
    9001K
    type of operator
    spring return
    operator profile
    Amber flush, unmarked
    operator additional information
    Extended metallic guard
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    shape of signaling unit head
    Octagonal
    light source
    incandescent
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    120 V AC/DC
    contacts type and composition
    1 C/O
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 1.5 mm² IEC 60947-1
    tightening torque
    0,8 N.m IEC 60947-1
    shape of screw head
    Cross slotted
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ie] rated operational current
    0,55 A 125 V, DC-13, A600-Q600 NEMA
    [Ui] rated insulation voltage
    250 V 3)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2,5 kV IEC 60947-1
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    12 kA 600 V AC-15, 7200 VA
    15 kA 480 V AC-15, 7200 VA
    30 kA 240 V AC-15, 7200 VA
    60 kA 120 V AC-15, 7200 VA
    rated breaking capacity
    1,2 kA 600 V AC-15, 720 VA
    1,5 kA 480 V AC-15, 720 VA
    3 kA 240 V AC-15, 720 VA
    6 kA 120 V AC-15, 720 VA
    0,1 kA 600 V DC-13
    0,27 kA 250 V DC-13
    0,55 kA 125 V DC-13
    CAD overall width
    54 mm
    CAD overall height
    42 mm
    CAD overall depth
    106 mm
    terminals description ISO n°1
    (13-14-11-12)OF
    net weight
    0,175 kg
    device presentation
    Complete product
    Environment
    standards
    JIS C 4520
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    UL 508
    JIS C 852
    product certifications
    UL 508
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici7
    • hrvatski3
    • English4
    • French1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 5.4 MB
    Datum 24.05.19.
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 3.3 MB
    Datum 03.06.14.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 362 KB
    Datum 01.10.12.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    9001K3L38AH13 : 9001K3L38AH13_ROHS_DECLARATION
    Opis
    9001K3L38AH13_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    9001K3L38AH13_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 432.8 KB
    Datum 19.04.16.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    9001K3L38AH13 : 9001K3L38AH13_REACH_DECLARATION
    Opis
    9001K3L38AH13_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    9001K3L38AH13_REACH_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    9001K3L38AH13 : 9001K3L38AH13_ROHS_CHINA_DECLARATION
    Opis
    9001K3L38AH13_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 25.05.20.
    Opis
    9001K3L38AH13_ROHS_CHINA_DECLARATION
Usporedba proizvoda: /