Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

POTISNI GUMB 600 V AC 10 AMP 30 MM SK + OPCIJE

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Harmony 9001SK
    product or component type
    Mushroom head push-button
    device short name
    9001SK
    type of operator
    Push-pull
    operator profile
    Red mushroom Ø 41 mm unmarked
    operator additional information
    Screw-on plastic mushroom
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    CAD overall width
    46 mm
    CAD overall height
    45 mm
    CAD overall depth
    69 mm
    product weight
    0.159 kg
    operating position
    Any position
    shape of signaling unit head
    Round
    operator position information
    2 positions
    contacts type and composition
    1 C/O
    positive opening
    Without
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals (1 x 0.22...2 x 1.5 mm²) conforming to EN/IEC 60947-1
    tightening torque
    0.8 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross slotted head
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    3 A at 240 V AC-15, A600-Q600 conforming to NEMA
    0.55 A at 125 V DC-13, A600-Q600 conforming to NEMA
    [Icm] rated short-circuit making capacity
    <= 0.1 kA at 600 V DC-13
    <= 12 kA at 600 V AC-15, 7200 VA
    <= 15 kA at 480 V AC-15, 7200 VA
    <= 30 kA at 240 V AC-15, 7200 VA
    <= 60 kA at 120 V AC-15, 7200 VA
    <= 0.27 kA at 250 V DC-13
    <= 0.55 kA at 125 V DC-13
    rated breaking capacity
    <= 3 kA at 120 V AC-15, 720 VA
    <= 6 kA at 600 V AC-15, 720 VA
    <= 0.1 kA at 125 V DC-13
    <= 0.27 kA at 600 V DC-13
    <= 0.55 kA at 250 V DC-13
    <= 1.2 kA at 480 V AC-15, 720 VA
    <= 1.5 kA at 240 V AC-15, 720 VA
    compatibility code
    9001SK
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • French
    • English
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CB Scheme for Harmony 9001K SK (Verzija 1.0)
    Datum 29.10.18.
    Veličina 3.3 MB
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Verzija 1.0)