Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   Acti9 iK60
Slika proizvoda A9K02106 Schneider Electric

A9K02106

Green premium brand logo
Slika proizvoda A9K02106 Schneider Electric
A9K02106
Green premium brand logo

Acti 9 K60N 1P – 6 A – Krivulja C 6000 A

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 K60
    product or component type
    Miniature circuit-breaker
    device short name
    K60N
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    6 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    6000 A Icn 230 V AC 50/60 Hz EN/IEC 60898-1
    utilisation category
    Category A IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60898-1
    standards
    EN/IEC 60898-1
    product certifications
    VDE
    OVE
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    6000 A 100 % EN/IEC 60898-1 - 230 V AC 50/60 Hz
    limitation class
    3 EN/IEC 60898-1
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz EN/IEC 60898-1
    [Uimp] rated impulse withstand voltage
    4 kVEN/IEC 60898-1
    contact position indicator
    No
    control type
    Toggle
    local signalling
    Without
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Downside biconnect
    9 mm pitches
    2
    height
    81 mm
    Maksimalna širina
    18 mm
    Maksimalna dubina
    70 mm
    Neto težina
    0,12 kg
    colour
    Bijelo
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals downstream) 0,5…35 mm² rigid
    Tunnel type terminals upstream) 0,5…35 mm² rigid
    Tunnel type terminals downstream) 0,5…25 mm² flexible
    Tunnel type terminals upstream) 0,5…25 mm² flexible
    wire stripping length
    14 mm top or bottom
    tightening torque
    3,5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20 IEC 60529
    pollution degree
    2 IEC 60898-1
    2 EN 60898-1
    overvoltage category
    II
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    Broj pakirnih jedinica
    Vrsta pakirne jedinice Paketa 1
    PCE
    Broj pakirnih jedinica u Paketu 1
    1
    Paket 1 Težina
    106 g
    Paket 1 Visina
    1,8 cm
    Paket 1 Širina
    7,5 cm
    Paket 1 Duljina
    8,5 cm
    Vrsta pakirne jedinice Paketa 2
    BB1
    Broj pakirnih jedinica u Paketu 2
    12
    Paket 2 Težina
    1,314 kg
    Paket 2 Visina
    8 cm
    Paket 2 Širina
    8,8 cm
    Paket 2 Duljina
    22 cm
    Vrsta pakirne jedinice Paketa 3
    S03
    Broj pakirnih jedinica u Paketu 3
    144
    Paket 3 Težina
    16,865 kg
    Paket 3 Visina
    30 cm
    Paket 3 Širina
    30 cm
    Paket 3 Duljina
    40 cm
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proaktivna izjava RoHS za Kinu (izvan pravnog dosega propisa RoHS za Kinu)
    Izjava o očuvanju okoliša
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici6
    • hrvatski5
    • English4
    • French4
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 593.6 KB
    Datum 04.03.15.
    Datoteke u dokumentu
    prp.document.label.format zip
    Veličina 2.2 MB
    Datum 01.03.12.
    Datoteke u dokumentu
    dwg
    326 KB
    wmf
    79.1 KB
    dxf
    1.7 MB
    dwf
    30.6 KB
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9K02106 : A9K02106_ROHS_DECLARATION
    Opis
    A9K02106_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.09.20.
    Opis
    A9K02106_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 293.8 KB
    Datum 24.06.19.
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9K02106 : A9K02106_ROHS_CHINA_DECLARATION
    Opis
    A9K02106_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.09.20.
    Opis
    A9K02106_ROHS_CHINA_DECLARATION