Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Acti9 iPRD
Slika proizvoda A9L08300 Schneider Electric

A9L08300

Green premium brand logo
Slika proizvoda A9L08300 Schneider Electric
A9L08300
Green premium brand logo

iPRD8 modularni odvodnik prenapona - 3P - 350V

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD8
    device application
    Distribution
    poles description
    3P
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    IT 230
    [Uoc] open circuit voltage
    10 kV type 3 common mode L/PE
    Complementary
    surge arrester class type
    Type 2 + 3
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230/400 V AC +/- 10 %)50/60 Hz
    [In] nominal discharge current
    Common mode 2,5 kA L/PE)
    [Imax] maximum discharge current
    Common mode 8 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode 350 V L/PE
    maximum [Up] voltage protection level
    Common mode <1,2 kV type 2 L/PE
    Common mode <1,2 kV type 3 L/PE
    [Ut] temporary overvoltage
    337 V L/N 5 s withstand
    1200 V N/PE 200 ms safe failure mode
    422 V L/PE 720 ms withstand
    1455 V L/PE 200 ms safe failure mode
    disconnector device type
    Associated circuit breaker iC60L 10 A C - Icu 25 kA
    Associated circuit breaker iC60N 10 A C - Icu 10 kA
    Associated circuit breaker iC60H 10 A C - Icu 15 kA
    Associated fuse gG 25 A - Icu 15 kA
    Associated fuse gG 80 A - Icu 50 kA
    [Isccr] short-circuit current rating
    50 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    69 mm
    net weight
    340 g
    colour
    Bijelo RAL 9003)
    response time
    <= 25 ns
    [Ipe] Ground residual current
    0,6 mA
    connections - terminals
    Tunnel type terminal top or bottom) 2,5…25 mm² rigid
    Tunnel type terminal top or bottom) 4…16 mm² flexible
    Tunnel type terminal top or bottom) 4…16 mm² flexible with ferrule
    tightening torque
    3,5 N.m
    Environment
    standards
    EN 61643-11:2012
    IEC 61643-11:2011
    product certifications
    CE
    quality labels
    KEMA-KEUR
    NF
    IP degree of protection
    On front face IP40 IEC 60529
    Built-in IP20 IEC 60529
    IK degree of protection
    IK03 IEC 62262
    relative humidity
    5…95 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proaktivna izjava RoHS za Kinu (izvan pravnog dosega propisa RoHS za Kinu)
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici11
    • hrvatski7
    • English8
    • French5
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    iPRD 3P Surge arrester (Verzija 1.0)
    Datoteke u dokumentu
    prp.document.label.format zip
    Veličina 764.5 KB
    Datum 13.01.14.
    Datoteke u dokumentu
    Acti9, iPRD parafoudre 3P with report of signalisation (Verzija 1.0)
    Datoteke u dokumentu
    stp
    632.2 KB
    zip
    522.3 KB
    prp.document.label.format zip
    Veličina 1.1 MB
    Datum 03.12.13.
    Datoteke u dokumentu
    stp
    632.2 KB
    zip
    522.3 KB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 236.3 KB
    Datum 21.11.13.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.8 MB
    Datum 18.04.16.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 132.5 KB
    Datum 16.11.16.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 146.4 KB
    Datum 16.11.16.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9L08300 : iPRD8 modularni odvodnik prenapona - 3P - 350V
    Opis
    iPRD8 modularni odvodnik prenapona - 3P - 350V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 31.05.20.
    Opis
    iPRD8 modularni odvodnik prenapona - 3P - 350V
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 235.6 KB
    Datum 04.07.19.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9L08300 : iPRD8 modularni odvodnik prenapona - 3P - 350V
    Opis
    iPRD8 modularni odvodnik prenapona - 3P - 350V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 31.05.20.
    Opis
    iPRD8 modularni odvodnik prenapona - 3P - 350V
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9L08300 : iPRD8 modularni odvodnik prenapona - 3P - 350V
    Opis
    iPRD8 modularni odvodnik prenapona - 3P - 350V
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 31.05.20.
    Opis
    iPRD8 modularni odvodnik prenapona - 3P - 350V
Usporedba proizvoda: /