Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   Strujne zaštitne sklopke Acti9 iIDK
Slika proizvoda A9Z05425 Schneider Electric

A9Z05425

Green premium brand logo
Slika proizvoda A9Z05425 Schneider Electric
A9Z05425
Green premium brand logo

ID K – zaštita od propuštanja uzemljenja – 4P – 25 A – 30 mA – Tip AC

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    Acti 9
    product name
    Acti 9 ID K
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    ID K
    poles description
    4P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    quality labels
    VDE
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 500 A
    Im 500 A
    rated conditional short-circuit current
    GL63 Inc 4,5 kA
    K60 Inc 6 kA
    [Ui] rated insulation voltage
    440 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    surge current
    250 A
    contact position indicator
    No
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    81 mm
    Maksimalna širina
    72 mm
    Maksimalna dubina
    68 mm
    colour
    Bijelo
    mechanical durability
    5000 cycles
    electrical durability
    AC-1 2000 cycles
    connections - terminals
    Biconnect top or bottom 1…35 mm² rigid
    Biconnect top or bottom 1…25 mm² flexible
    wire stripping length
    14 mm top or bottom
    tightening torque
    3,5 N.m top or bottom
    Environment
    standards
    EN/IEC 61008-1
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    2
    electromagnetic compatibility
    8/20 µs impulse withstand, 200 A EN/IEC 61008-1
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -30…70 °C
    Broj pakirnih jedinica
    Vrsta pakirne jedinice Paketa 1
    PCE
    Broj pakirnih jedinica u Paketu 1
    1
    Paket 1 Težina
    346 g
    Paket 1 Visina
    7,6 cm
    Paket 1 Širina
    8,6 cm
    Paket 1 Duljina
    9,2 cm
    Vrsta pakirne jedinice Paketa 2
    S03
    Broj pakirnih jedinica u Paketu 2
    27
    Paket 2 Težina
    9,829 kg
    Paket 2 Visina
    30 cm
    Paket 2 Širina
    30 cm
    Paket 2 Duljina
    40 cm
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proizvod izvan dosega propisa RoHS za Kinu. Informativna deklaracija o tvarima.
    Izjava o očuvanju okoliša
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici10
    • hrvatski3
    • English7
    • Dutch1
    • French1
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 1.2 MB
    Datum 04.03.15.
    Datoteke u dokumentu
    prp.document.label.format zip
    Veličina 3 MB
    Datum 01.03.12.
    Datoteke u dokumentu
    wmf
    116.8 KB
    dwg
    391.5 KB
    dwf
    41.9 KB
    dxf
    2.5 MB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 271.5 KB
    Datum 17.09.19.
    prp.document.label.format pdf
    Veličina 1.1 MB
    Datum 14.06.16.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 667.6 KB
    Datum 08.07.16.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM (Verzija 1.1)
    Opis
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    prp.document.label.format pdf
    Veličina 131.9 KB
    Datum 22.04.16.
    Opis
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9Z05425 : A9Z05425_ROHS_DECLARATION
    Opis
    A9Z05425_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.09.20.
    Opis
    A9Z05425_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 107.6 KB
    Datum 04.07.19.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9Z05425 : ID K – zaštita od propuštanja uzemljenja – 4P – 25 A – 30 mA – Tip AC
    Opis
    ID K – zaštita od propuštanja uzemljenja – 4P – 25 A – 30 mA – Tip AC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.09.20.
    Opis
    ID K – zaštita od propuštanja uzemljenja – 4P – 25 A – 30 mA – Tip AC
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    A9Z05425 : A9Z05425_ROHS_CHINA_DECLARATION
    Opis
    A9Z05425_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 22.09.20.
    Opis
    A9Z05425_ROHS_CHINA_DECLARATION