Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Altistart 01
Slika proizvoda ATS01N103FT Schneider Electric

ATS01N103FT

Slika proizvoda ATS01N103FT Schneider Electric
ATS01N103FT

Meki upuštač za asinkroni motor – ATS01 – 3 A – 110..480 V – 0,55..1,1 KW

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Altistart 01
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    device short name
    ATS01
    network number of phases
    1 phase
    [Us] rated supply voltage
    110...480 V - 10...10 %
    motor power kW
    0,37 kW, 3 phases 230 V
    0,55 kW, 3 phases 230 V
    1,1 kW, 3 phases 400 V
    0,37 kW, 1 phase 230 V
    motor power hp
    0,5 hp, 3 phases 230 V
    0,5 hp, 3 phases 460 V
    1,5 hp, 3 phases 460 V
    IcL starter rating
    3 A
    utilisation category
    AC-53B EN/IEC 60947-4-2
    current consumption
    15 A at nominal load
    type of start
    Start with voltage ramp
    power dissipation in W
    19 W in transient state
    4 W at full load and at end of starting
    Complementary
    assembly style
    With heat sink
    function available
    Integrated bypass
    supply voltage limits
    99…528 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    output voltage
    <= power supply voltage
    [Uc] control circuit voltage
    110 V AC +/- 10 % 30 mA
    24 V AC/DC +/- 10 % 25 mA
    240 V AC +/- 10 % 65 mA
    starting time
    1 s / 100
    5 s / 20
    Adjustable from 1 to 5 s
    starting torque
    30...80 % of starting torque of motor connected directly on the line supply
    discrete output current
    2 A DC-13
    3 A AC-15
    tightening torque
    0,8 N.m
    electrical connection
    Cage type connector - rigid 1 2.5 mm² AWG 14 control circuit
    Cage type connector - rigid 1 2.5 mm² AWG 14 power circuit
    Cage type connector - rigid 2 1 mm² AWG 17 control circuit
    Cage type connector - rigid 2 1 mm² AWG 17 power circuit
    Cage type connector - flexible with cable end 1 2.5 mm² AWG 14 control circuit
    Cage type connector - flexible with cable end 1 2.5 mm² AWG 14 power circuit
    Cage type connector - flexible without cable end 1 2.5 mm² AWG 14 control circuit
    Cage type connector - flexible without cable end 1 2.5 mm² AWG 14 power circuit
    Cage type connector - flexible with cable end 2 0.75 mm² AWG 18 control circuit
    Cage type connector - flexible with cable end 2 0.75 mm² AWG 18 power circuit
    Cage type connector - flexible without cable end 2 1 mm² AWG 17 control circuit
    Cage type connector - flexible without cable end 2 1 mm² AWG 17 power circuit
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    100 mm
    width
    23 mm
    depth
    100 mm
    net weight
    0,16 kg
    compatibility code
    ATS01N1
    Motor power range AC-3
    0…0,5 kW 200…240 V 1 phase
    0…0,5 kW 200…240 V 3 phases
    0,55…1 kW 200…240 V 3 phases
    1,1…2 kW 380…440 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions level B CISPR 11
    Conducted and radiated emissions level B IEC 60947-4-2
    Damped oscillating waves level 3 IEC 61000-4-12
    Electrostatic discharge level 3 IEC 61000-4-2
    EMC immunity EN 50082-1
    EMC immunity EN 50082-2
    Harmonics IEC 1000-3-2
    Harmonics IEC 1000-3-4
    Immunity to conducted interference caused by radio-electrical fields level 3 IEC 61000-4-6
    Immunity to electrical transients level 4 IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
    Micro-cuts and voltage fluctuation IEC 61000-4-11
    Voltage/current impulse level 3 IEC 61000-4-5
    standards
    EN/IEC 60947-4-2
    product certifications
    CSA
    GOST
    C-Tick
    UL
    CCC
    B44.1-96/ASME A17.5 for starter wired to the motor delta terminal
    IP degree of protection
    IP20
    pollution degree
    2 EN/IEC 60947-4-2
    vibration resistance
    1 gn 13…150 Hz)EN/IEC 60068-2-6
    1.5 mm peak to peak 3…13 Hz)EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation or dripping water EN/IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C without derating)
    40…50 °C with current derating of 2 % per °C)
    ambient air temperature for storage
    -25…70 °C EN/IEC 60947-4-2
    operating altitude
    <= 1000 m without derating
    > 1000 m with current derating of 2.2 % per additional 100 m
    Offer Sustainability
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici15
    • hrvatski9
    • English12
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2 MB
    Datum 02.02.17.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 412.7 KB
    Datum 13.01.05.
    Datoteke u dokumentu
    dxf
    280.4 KB
    dwf
    2.8 KB
    wmf
    32.3 KB
    dwg
    97.2 KB
    prp.document.label.format zip
    Veličina 1 MB
    Datum 13.01.05.
    Datoteke u dokumentu
    dxf
    743.6 KB
    dwf
    7.5 KB
    wmf
    122.5 KB
    dwg
    157.3 KB
    prp.document.label.format zip
    Veličina 835.7 KB
    Datum 13.01.05.
    Datoteke u dokumentu
    dxf
    594.9 KB
    dwf
    7 KB
    wmf
    92.1 KB
    dwg
    141.8 KB
    prp.document.label.format zip
    Veličina 1.5 MB
    Datum 13.01.05.
    Datoteke u dokumentu
    dxf
    1 MB
    dwf
    13.1 KB
    wmf
    223.6 KB
    dwg
    206 KB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 360.8 KB
    Datum 25.09.17.
    prp.document.label.format pdf
    Veličina 65.4 KB
    Datum 24.09.14.
    prp.document.label.format pdf
    Veličina 25.6 KB
    Datum 18.05.10.
    prp.document.label.format pdf
    Veličina 179.8 KB
    Datum 05.06.06.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 195.5 KB
    Datum 30.10.18.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 269 KB
    Datum 01.03.11.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    ATS01N103FT : ATS01N103FT_ROHS_DECLARATION
    Opis
    ATS01N103FT_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    ATS01N103FT_ROHS_DECLARATION
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    ATS01N103FT : ATS01N103FT_REACH_DECLARATION
    Opis
    ATS01N103FT_REACH_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    ATS01N103FT_REACH_DECLARATION
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    ATS01N103FT : ATS01N103FT_ROHS_CHINA_DECLARATION
    Opis
    ATS01N103FT_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    ATS01N103FT_ROHS_CHINA_DECLARATION
Usporedba proizvoda: /