Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Altistart 01
Slika proizvoda ATS01N212LU Schneider Electric

ATS01N212LU

Slika proizvoda ATS01N212LU Schneider Electric
ATS01N212LU

Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Altistart 01
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    device short name
    ATS01
    network number of phases
    3 phases
    [Us] rated supply voltage
    200...240 V - 10...10 %
    motor power kW
    3 kW, 3 phases 200...240 V
    2,2 kW, 3 phases 200...240 V
    motor power hp
    3 hp, 3 phases 200...240 V
    IcL starter rating
    12 A
    utilisation category
    AC-53B EN/IEC 60947-4-2
    current consumption
    60 A at nominal load
    type of start
    Start with voltage ramp
    power dissipation in W
    4 W at full load and at end of starting
    124 W in transient state
    Complementary
    assembly style
    With heat sink
    function available
    Integrated bypass
    supply voltage limits
    180…264 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    output voltage
    <= power supply voltage
    [Uc] control circuit voltage
    Built into the starter
    starting time
    Adjustable from 1 to 10 s
    deceleration time symb
    Adjustable from 1 to 10 s
    starting torque
    30...80 % of starting torque of motor connected directly on the line supply
    discrete input type
    Logic LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm
    discrete input voltage
    24...40 V
    discrete input logic
    Positive LI1, LI2, BOOST < 5 V <= 0.2 mA > 13 V, >= 0.5 mA
    discrete output current
    2 A DC-13
    3 A AC-15
    discrete output type
    Open collector logic LO1 end of starting signal
    Relay outputs R1A, R1C NO
    discrete output voltage
    24 V 6...30 V) open collector logic
    minimum switching current
    10 mA 6 V DC relay outputs
    maximum switching current
    Relay outputs 2 A 250 V AC cos phi = 0.5 20 ms inductive
    Relay outputs 2 A 30 V DC cos phi = 0.5 20 ms inductive
    display type
    1 LED green)starter powered up
    1 LED yellow)nominal voltage reached
    tightening torque
    0,5 N.m
    1,9…2,5 N.m
    electrical connection
    4 mm screw clamp terminal - rigid 1 1...10 mm² AWG 8 power circuit
    Screw connector - rigid 1 0.5...2.5 mm² AWG 14 control circuit
    4 mm screw clamp terminal - rigid 2 1...6 mm² AWG 10 power circuit
    Screw connector - rigid 2 0.5...1 mm² AWG 17 control circuit
    Screw connector - flexible with cable end 1 0.5...1.5 mm² AWG 16 control circuit
    4 mm screw clamp terminal - flexible without cable end 1 1.5...10 mm² AWG 8 power circuit
    Screw connector - flexible without cable end 1 0.5...2.5 mm² AWG 14 control circuit
    4 mm screw clamp terminal - flexible with cable end 2 1...6 mm² AWG 10 power circuit
    4 mm screw clamp terminal - flexible without cable end 2 1.5...6 mm² AWG 10 power circuit
    Screw connector - flexible without cable end 2 0.5...1.5 mm² AWG 16 control circuit
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    124 mm
    width
    45 mm
    depth
    131 mm
    net weight
    0,42 kg
    compatibility code
    ATS01N2
    Motor power range AC-3
    2,2…3 kW 200…240 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions level B CISPR 11
    Conducted and radiated emissions level B IEC 60947-4-2
    Damped oscillating waves level 3 IEC 61000-4-12
    Electrostatic discharge level 3 IEC 61000-4-2
    EMC immunity EN 50082-1
    EMC immunity EN 50082-2
    Harmonics IEC 1000-3-2
    Harmonics IEC 1000-3-4
    Immunity to conducted interference caused by radio-electrical fields level 3 IEC 61000-4-6
    Immunity to electrical transients level 4 IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
    Micro-cuts and voltage fluctuation IEC 61000-4-11
    Voltage/current impulse level 3 IEC 61000-4-5
    standards
    EN/IEC 60947-4-2
    product certifications
    C-Tick
    GOST
    UL
    CCC
    B44.1-96/ASME A17.5 for starter wired to the motor delta terminal
    CSA
    IP degree of protection
    IP20
    pollution degree
    2 EN/IEC 60947-4-2
    vibration resistance
    1 gn 13…150 Hz)EN/IEC 60068-2-6
    1.5 mm peak to peak 3…13 Hz)EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation or dripping water EN/IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C without derating)
    40…50 °C with current derating of 2 % per °C)
    ambient air temperature for storage
    -25…70 °C EN/IEC 60947-4-2
    operating altitude
    <= 1000 m without derating
    > 1000 m with current derating of 2.2 % per additional 100 m
    Offer Sustainability
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici15
    • hrvatski9
    • English12
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2 MB
    Datum 02.02.17.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 1.1 MB
    Datum 13.01.05.
    Datoteke u dokumentu
    wmf
    191.4 KB
    dwf
    11.2 KB
    dxf
    738.2 KB
    dwg
    136 KB
    prp.document.label.format zip
    Veličina 1.3 MB
    Datum 13.01.05.
    Datoteke u dokumentu
    dxf
    908 KB
    dwf
    11.5 KB
    wmf
    197.2 KB
    dwg
    203 KB
    prp.document.label.format zip
    Veličina 2.8 MB
    Datum 13.01.05.
    Datoteke u dokumentu
    dxf
    2 MB
    dwf
    23.4 KB
    wmf
    487.5 KB
    dwg
    312.5 KB
    prp.document.label.format zip
    Veličina 880 KB
    Datum 13.01.05.
    Datoteke u dokumentu
    dxf
    579.5 KB
    dwf
    8.6 KB
    wmf
    129.5 KB
    dwg
    162.3 KB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 360.8 KB
    Datum 25.09.17.
    prp.document.label.format pdf
    Veličina 65.4 KB
    Datum 24.09.14.
    prp.document.label.format pdf
    Veličina 25.6 KB
    Datum 18.05.10.
    prp.document.label.format pdf
    Veličina 179.8 KB
    Datum 05.06.06.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 218.6 KB
    Datum 30.10.18.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 269 KB
    Datum 01.03.11.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    ATS01N212LU : Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    Opis
    Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    ATS01N212LU : Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    Opis
    Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    ATS01N212LU : Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    Opis
    Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 27.05.20.
    Opis
    Meki upuštač za asinkroni motor – ATS01 – 12 A – 200..240 V – 2,2..3 KW
Usporedba proizvoda: /