Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

frekv.pretvarač promj.brz.ATV71–0,37 kW–0,5 KS–240 V –filtar EMC–bez graf.priklj

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Altivar 71
    product or component type
    Variable speed drive
    product specific application
    Complex, high-power machines
    component name
    ATV71
    motor power kW
    0.37 kWat 200...240 V 3 phases
    motor power hp
    0.5 hpat 200...240 V 3 phases
    motor cable length
    <= 50 m Shielded cable
    <= 100 m Unshielded cable
    power supply voltage
    200...240 V (- 15...10 %)
    network number of phases
    3 phases
    line current
    3.1 Afor 240 V 3 phases 0.37 kW / 0.5 hp
    3.5 Afor 200 V 3 phases 0.37 kW / 0.5 hp
    EMC filter
    Integrated
    assembly style
    With heat sink
    variant
    Without remote graphic terminal
    apparent power
    1.3 kVAat 240 V 3 phases 0.37 kW / 0.5 hp
    prospective line Isc
    <= 5 kA, 3 phases
    nominal output current
    3 A at 4 kHz 230 V 3 phases 0.37 kW / 0.5 hp
    maximum transient current
    4.5 Afor 60 s 3 phases 0.37 kW / 0.5 hp
    4.9 Afor 2 s 3 phases 0.37 kW / 0.5 hp
    output frequency
    0.1...599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    1...16 kHz adjustable
    4...16 kHz with derating factor
    asynchronous motor control profile
    ENA (Energy adaptation) system for unbalanced loads
    Flux vector control (FVC) with sensor (current vector)
    Sensorless flux vector control (SFVC) (voltage or current vector)
    Voltage/frequency ratio (2 or 5 points)
    type of polarization
    No impedancefor Modbus
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    power supply voltage limits
    170...264 V
    power supply frequency
    50...60 Hz (- 5...5 %)
    power supply frequency limits
    47.5...63 Hz
    speed range
    1...100for asynchronous motor in open-loop mode, without speed feedback
    1...50for synchronous motor in open-loop mode, without speed feedback
    1...1000for asynchronous motor in closed-loop mode with encoder feedback
    speed accuracy
    +/- 0.01 % of nominal speedfor 0.2 Tn to Tn torque variation in closed-loop mode with encoder feedback
    +/- 10 % of nominal slipfor 0.2 Tn to Tn torque variation without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    220 % of nominal motor torque +/- 10 %for 2 s
    170 % of nominal motor torque +/- 10 %for 60 s every 10 minutes
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    synchronous motor control profile
    Vector control without speed feedback
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Not available in voltage/frequency ratio (2 or 5 points)
    Suppressable
    diagnostic
    1 LED red presence of drive voltage
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable for mounting in an enclosure
    With a NEMA Type1 kit: 3-strand UL 508 cableat 40 °C, copper 75 °C PVC
    With an IP21 or an IP31 kit: 3-strand IEC cable at 40 °C, copper 70 °C PVC
    Without mounting kit: 1-strand IEC cable at 45 °C, copper 70 °C PVC
    Without mounting kit: 1-strand IEC cable at 45 °C, copper 90 °C XLPE/EPR
    electrical connection
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR terminal 2.5 mm² / AWG 14
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB terminal 4 mm² / AWG 10
    tightening torque
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR 0.6 N.m
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB 1.4 N.m / 12.3 lb.in
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm), 10.5 V DC +/- 5 %, <= 10 mAfor overload and short-circuit protection
    Internal supply, 24 V DC, voltage limits 21...27 V, <= 200 mAfor overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage +/- 10 V DC, input voltage 24 V max, resolution 11 bits + sign
    AI2 software-configurable current 0...20 mA, impedance 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage 0...10 V DC, input voltage 24 V max, impedance 30000 Ohm, resolution 11 bits
    input sampling time
    AI1-/Al1+ 2 ms, +/- 0.5 msfor analog input(s)
    Al2 2 ms, +/- 0.5 msfor analog input(s)
    LI1...LI5 2 ms, +/- 0.5 msfor discrete input(s)
    LI6 (if configured as logic input) 2 ms, +/- 0.5 msfor discrete input(s)
    response time
    <= 100 ms in STO (Safe Torque Off)
    AO1 2 ms, tolerance +/- 0.5 msfor analog output(s)
    R1A, R1B, R1C 7 ms, tolerance +/- 0.5 msfor discrete output(s)
    R2A, R2B 7 ms, tolerance +/- 0.5 msfor discrete output(s)
    absolute accuracy precision
    AI1-/Al1+ +/- 0.6 % for a temperature variation 60 °C
    AI2 +/- 0.6 % for a temperature variation 60 °C
    AO1 +/- 1 % for a temperature variation 60 °C
    linearity error
    AI1-/Al1+, AI2 +/- 0.15 % of maximum value
    AO1 +/- 0.2 %
    analogue output number
    1
    analogue output type
    AO1 software-configurable current 0...20 mA, impedance 500 Ohm, resolution 10 bits
    AO1 software-configurable logic output 10 V <= 20 mA
    AO1 software-configurable voltage 0...10 V DC, impedance 470 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    R1A, R1B, R1C configurable relay logic NO/NC, electrical durability 100000 cycles
    R2A, R2B configurable relay logic NO, electrical durability 100000 cycles
    minimum switching current
    Configurable relay logic 3 mA at 24 V DC
    maximum switching current
    R1, R2 on resistive load, 5 Aat 250 V AC, cos phi = 1,
    R1, R2 on resistive load, 5 Aat 30 V DC, cos phi = 1,
    R1, R2 on inductive load, 2 A at 250 V AC, cos phi = 0.4,
    R1, R2 on inductive load, 2 Aat 30 V DC, cos phi = 0.4,
    discrete input number
    7
    discrete input type
    LI6: switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    PWR: safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
    LI1...LI5: programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    LI6: switch-configurable PTC probe 0...6, impedance: 1500 Ohm
    discrete input logic
    LI1...LI5 positive logic (source), < 5 V (state 0), > 11 V (state 0)
    LI1...LI5 negative logic (sink), > 16 V (state 0), < 10 V (state 0)
    LI6 (if configured as logic input) positive logic (source), < 5 V (state 0), > 11 V (state 0)
    LI6 (if configured as logic input) negative logic (sink), > 16 V (state 0), < 10 V (state 0)
    acceleration and deceleration ramps
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Drive against exceeding limit speed
    Drive against input phase loss
    Drive break on the control circuit
    Drive input phase breaks
    Drive line supply overvoltage
    Drive line supply undervoltage
    Drive overcurrent between output phases and earth
    Drive overheating protection
    Drive overvoltages on the DC bus
    Drive short-circuit between motor phases
    Drive thermal protection
    Motor motor phase break
    Motor power removal
    Motor thermal protection
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    frequency resolution
    Analog input 0.024/50 Hz
    Display unit 0.1 Hz
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45for Modbus on front face
    1 RJ45for Modbus on terminal
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTUfor Modbus
    transmission rate
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbpsfor CANopen
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbpsfor Modbus on terminal
    9600 bps, 19200 bpsfor Modbus on front face
    data format
    8 bits, 1 stop, even parityfor Modbus on front face
    8 bits, odd even or no configurable parityfor Modbus on terminal
    number of addresses
    1...247for Modbus
    1...127for CANopen
    method of access
    Slavefor CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    230 mm
    depth
    175 mm
    width
    130 mm
    product weight
    3 kg
    option card
    CC-Link communication card
    Controller inside programmable card
    DeviceNet communication card
    Ethernet/IP communication card
    Fipio communication card
    I/O extension card
    Interbus-S communication card
    Interface card for encoder
    Modbus Plus communication card
    Modbus TCP communication card
    Modbus/Uni-Telway communication card
    Overhead crane card
    Profibus DP communication card
    Profibus DP V1 communication card
    Environment
    noise level
    43 dB conforming to 86/188/EEC
    dielectric strength
    2830 V DC between earth and power terminals
    4230 V DC between control and power terminals
    electromagnetic compatibility
    Conducted radio-frequency immunity test conforming to IEC 61000-4-6 level 3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 level 4
    Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    1.2/50 µs - 8/20 µs surge immunity test conforming to IEC 61000-4-5 level 3
    standards
    EN 55011 class A group 1
    EN 61800-3 environments 1 category C2
    EN 61800-3 environments 2 category C2
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3-3 class 3C1
    IEC 60721-3-3 class 3S2
    UL Type 1
    product certifications
    CSA
    C-Tick
    GOST
    NOM 117
    UL
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
    IP21 conforming to EN/IEC 60529
    IP21 conforming to EN/IEC 61800-5-1
    IP41 on upper part conforming to EN/IEC 60529
    IP41 on upper part conforming to EN/IEC 61800-5-1
    IP54 on lower part conforming to EN/IEC 60529
    IP54 on lower part conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
    1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gnfor 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    5...95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10...50 °C without derating
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    • English
    Software - Izdan
    Datum
    Veličina
    Dodaj u Moje dokumente
    SoMove V2.6.5 (FDT Standalone) (Verzija 2.6.5)
    Datum 14.01.19.
    Veličina 234.4 MB
    Datum 14.01.19.
    Veličina 107.1 KB
    DTM files
    Datum
    Veličina
    Dodaj u Moje dokumente
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Verzija 12.8)
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Verzija 1.0)
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    ATV61/71/ LIFT Safety integrated function manual (Verzija 04)
    ATV71 Quick Start annex: SCCR and branch circuit protection (Verzija 03)
    ATV71 Installation Manual 0,37 - 90 kW (Verzija 05)
    Datum 13.12.18.
    Veličina 4.9 MB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    ATV71 EU DECLARATION (Verzija 1.0)
    Datum 24.01.19.
    Veličina 2.3 MB
    ATV61-71 H-W CSA CERTIFICATE (Verzija 1.0)
    Datum 08.11.18.
    Veličina 137.1 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP Altivar 71 (0.37 to 18 kW) (Verzija 1.0)
    Datum 01.03.18.
    Veličina 687.9 KB