Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   TeSys nadzorni releji
Slika proizvoda CAD32ML Schneider Electric

CAD32ML

Green premium brand logo
Slika proizvoda CAD32ML Schneider Electric
CAD32ML
Green premium brand logo

upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    TeSys
    product name
    TeSys CAD
    product or component type
    Control relay
    device short name
    CAD
    contactor application
    Control circuit
    Complementary
    utilisation category
    DC-13
    AC-15
    AC-14
    pole contact composition
    3 NO + 2 NC
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    220 V DC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    [Ith] conventional free air thermal current
    10 A 60 °C
    Irms rated making capacity
    140 A AC IEC 60947-5-1
    250 A DC IEC 60947-5-1
    [Icw] rated short-time withstand current
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    associated fuse rating
    10 A gG IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V UL
    600 V CSA
    690 V IEC 60947-5-1
    mounting support
    Rail
    Plate
    connections - terminals
    screw clamp terminals 1 1…4 mm²flexible without cable end
    screw clamp terminals 2 1…4 mm²flexible without cable end
    screw clamp terminals 1 1…4 mm²flexible with cable end
    screw clamp terminals 2 1…2,5 mm²flexible with cable end
    screw clamp terminals 1 1…4 mm²solid without cable end
    screw clamp terminals 2 1…4 mm²solid without cable end
    tightening torque
    1,2 N.m screw clamp terminals Philips No 2
    1,2 N.m screw clamp terminals flat Ø 6 mm
    control circuit voltage limits
    Operational 0.7...1.25 Uc
    Drop-out 0.1...0.25 Uc
    operating time
    65...88 ms coil energisation and NO closing
    14...25 ms coil de-energisation and NO opening
    57...77 ms coil energisation and NC opening
    28...42 ms coil de-energisation and NC closing
    mechanical durability
    30 Mcycles
    maximum operating rate
    180 cyc/mn
    time constant
    40 ms
    inrush power in W
    2,4 W 20 °C)
    hold-in power consumption in W
    2,4 W 20 °C
    minimum switching voltage
    17 V
    minimum switching current
    5 mA
    non-overlap time
    1,5 ms on energisation between NC and NO contact
    1,5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm
    mechanical robustness
    Shocks control relay open10 Gn for 11 ms IEC 60068-2-27
    Shocks control relay closed15 Gn for 11 ms IEC 60068-2-27
    Vibrations control relay open2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations control relay closed4 Gn, 5...300 Hz IEC 60068-2-6
    height
    77 mm
    width
    45 mm
    depth
    93 mm
    net weight
    0,58 kg
    Environment
    standards
    BS 4794
    EN 60947-5
    IEC 60947-5-1
    NF C 63-140
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proizvod izvan dosega propisa RoHS za Kinu. Informativna deklaracija o tvarima.
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici9
    • hrvatski6
    • English6
    • French4
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 111.5 MB
    Datum 12.07.19.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 1.1 MB
    Datum 18.12.17.
    Datoteke u dokumentu
    stp
    436.5 KB
    zip
    441.6 KB
    pdf
    229.9 KB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 683 KB
    Datum 17.07.15.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 932.9 KB
    Datum 01.03.17.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 200.4 KB
    Datum 08.09.15.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    CAD32ML : upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    Opis
    upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 1.2 MB
    Datum 19.04.16.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    CAD32ML : upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    Opis
    upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    CAD32ML : upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    Opis
    upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    upravljački relej TeSys D–3 NO+2 NC–<= 690 V–Zavojn. za nisku potroš. 220VDC
Usporedba proizvoda: /