Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda CCT15244 Schneider Electric

Prikaži sve IC

IC - CCT15244

IC

Slika proizvoda CCT15244 Schneider Electric
Prikaži sve IC
IC - CCT15244
IC

Acti 9 – IC Astro – 2C programibilna svjetlosna sklopka

Prikaz više značajki >
Dodaj u Moji proizvodi Dodaj u Moji proizvodi

  • Glavno
    range of product
    Acti 9
    product name
    Acti 9 IC
    product or component type
    Programmable astronomic twilight switch
    device short name
    IC Astro
    provided equipment
    Memory key
    product compatibility
    Mechanical compatibility with electrical distribution comb busbars
    number of channels
    2
    language
    Danish
    Dutch
    English
    Estonian
    Finnish
    French
    German
    Italian
    Latvian
    Lituanien
    Russian
    Swedish
    Ukrainian
    Turkish
    battery type
    Lithium
    type of setting
    Weekly programming
    Complementary
    device application
    Building
    power consumption in VA
    6 VA
    maximum switching current
    10 A - 250 V AC pf = 0.6
    16 A - 250 V AC pf = 1
    [Ue] rated operational voltage
    230 V AC +10 % -15 % at 50/60 Hz
    control type
    By calculation of sunrise/sunset times
    maximum number of switchings
    84
    minimum interval duration
    1 min
    backup time
    6 years time and program saving
    display type
    Backlit LCD
    9 mm pitches
    5
    height
    85 mm
    width
    45 mm
    depth
    65 mm
    product weight
    132 g
    market segment
    Residential
    Small commercial
    compatibility code
    IC Astro
    Environment
    ambient air temperature for operation
    -25...45 °C
    IP degree of protection
    IP20 B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • French
    • German
    • English
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    IC Astro (Astronomical Time Switches) (Verzija 0)
    Datum 19.01.15.
    Veličina 482.4 KB
    IC Astro (Astronomical Time Switches) (Verzija 0)
    Datum 19.01.15.
    Veličina 487.3 KB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    VDE Certificate (Verzija 1.0)
    Datum 21.11.17.
    Veličina 657.6 KB
    Aplikacijska rješenja
    Datum
    Veličina
    Dodaj u Moje dokumente
    Automation of public lighting (Verzija 2.0)
    Datum 02.10.11.
    Veličina 132.6 KB
    Lighting management for a car park of a large tertiary site (Verzija 1.1)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 04.03.19.
    Veličina 0
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    Astronomical Time Switch - CCT15244 (Verzija 1.0)
    Datum 18.10.12.
    Veličina 54.4 KB
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 04.03.19.
    Veličina 0
    Kataloške stranice
    Datum
    Veličina
    Dodaj u Moje dokumente
    IC100, IC200, IC2000P+, IC100k, IC Astro twilight switches catalogue (Verzija 2.0)