Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

Slika proizvoda CCT15721 Schneider Electric

Prikaži sve IHP

IHP - CCT15721

IHP

Slika proizvoda CCT15721 Schneider Electric
Prikaži sve IHP
IHP - CCT15721
IHP

Acti 9 – IHP+ – 1C digitalni vremenski prekidač – 24 sati + 7 dana

Prikaz više značajki >
Dodaj u Moji proizvodi Dodaj u Moji proizvodi

  • Glavno
    range of product
    Acti 9
    product name
    Acti 9 IHP
    device short name
    IHP
    product or component type
    Programmable digital time switch
    device application
    Building
    battery type
    Lithium
    number of channels
    1
    Available equipment
    Memory key
    language
    English
    French
    German
    Italian
    Portuguese
    Spanish
    colour tint
    White (RAL 9003)
    Complementary
    product compatibility
    Mechanical compatibility with electrical distribution comb busbars
    power consumption in VA
    4 VA
    maximum switching current
    10 A - 250 V AC pf = 0.6
    16 A - 250 V AC pf = 1
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50/60 Hz
    number of inputs
    1 input(s) impulse and maintained
    accuracy
    +/- 1 s/day 20 °C
    cycle duration
    24 hours + 7 days
    maximum number of switchings
    84
    minimum interval duration
    1 s
    display type
    Backlit LCD
    battery life
    6 yr
    backup time
    6 years time and program saving
    9 mm pitches
    5
    width
    45 mm
    height
    85 mm
    depth
    66 mm
    function
    Pulse programming and random function
    absence for holidays
    Yes
    time changeover
    Automatic
    updated by
    None
    compatibility code
    IHP
    market segment
    Small commercial
    Environment
    ambient air temperature for operation
    -10...50 °C
    IP degree of protection
    IP20 B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • German
    • English
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    VDE Certificate (Verzija 1.0)
    Datum 21.11.17.
    Veličina 657.6 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente