Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

osigurač–rastavljač TeSyS 3P N 32A – veličina osigurača 10 x 38 mm

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DF10
    device composition
    Tubular link locked in Neutral pole
    product compatibility
    DF2CA fuse cartridge
    DF2CN fuse cartridge
    poles description
    3P + N
    fuse size
    10 x 38 mm
    fuse type
    AM
    GG
    control type
    Toggle padlockable
    utilisation category
    AC-20B conforming to IEC 60947-3
    DC-20B conforming to IEC 60947-3
    [Ue] rated operational voltage
    690 V DC
    690 V AC
    [Ie] rated operational current
    32 A
    [Ui] rated insulation voltage
    1000 V AC
    [Uimp] rated impulse withstand voltage
    6 kV
    overvoltage category
    III
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    power dissipation in W
    3 W maximum power dissipation by fuse
    Complementary
    standards
    EN/IEC 60269-2
    UL 4248-1
    CSA C22.2 No 4248-1
    EN 45545-2 : R22 HL2
    EN/IEC 60947-3
    product certifications
    CSA
    CCC
    EAC
    IEC
    DNV-GL
    UL recognized
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical (tolerance: +/- 23°)
    connections - terminals
    Screw clamp terminals : 1 cable 1...16 mm² - cable stiffness: flexible - with or without cable end
    Screw clamp terminals : 2 cable 1...6 mm² - cable stiffness: flexible - with or without cable end
    Screw clamp terminals : 1 cable 1...16 mm² - cable stiffness: rigid
    Screw clamp terminals : 2 cable 1...6 mm² - cable stiffness: rigid
    tightening torque
    2 N.m - with screwdriver PZ2
    2 N.m - with screwdriver flat Ø 5.5 mm
    height
    79.5 mm
    width
    70 mm
    depth
    61 mm
    product weight
    0.171 kg
    quantity per set
    Set of 3
    Environment
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C with derating above 20°C
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP20
    pollution degree
    3
    fire resistance
    960 °C conforming to IEC 60695-2-1
    compatibility code
    DF10
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys DF fuse-disconnector 3PN 32A - fuse size 10 x 38 mm (Verzija 1.0)
    TeSys DF fuse-disconnector 3PN 32A - fuse size 10 x 38 mm (Verzija 1.0)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys contactor LC1F (Verzija 2.0)
    Datum 21.09.17.
    Veličina 197.1 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys LC1F185-225 - EoLi (Verzija 2.0)
    Datum 01.12.15.
    Veličina 181.1 KB