Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   Asfora
Slika proizvoda EPH4300121 Schneider Electric

EPH4300121

Slika proizvoda EPH4300121 Schneider Electric
EPH4300121

Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    Asfora
    product or component type
    Data socket
    device application
    Communication
    device presentation
    Complete product
    cable shielding type
    UTP
    data socket type
    RJ45
    colour tint
    White
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    socket number
    1
    communication network category
    5e
    connections - terminals
    IDC
    number of cables
    1
    cable stiffness
    Rigid
    material
    ABS (acrylonitrile butadiene-styrene) central plate
    ABS (acrylonitrile butadiene-styrene) cover frame
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws 51…80 mm
    height
    83 mm
    width
    83 mm
    Maksimalna dubina
    48 mm
    projecting depth
    9 mm
    net weight
    0,063 kg
    Environment
    IP degree of protection
    IP20
    Broj pakirnih jedinica
    Paket 1 Težina
    63,000 g
    Paket 1 Visina
    110,000 mm
    Paket 1 Širina
    160,000 mm
    Paket 1 Duljina
    50,000 mm
    Offer Sustainability
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava RoHS za Kinu
    Proaktivna izjava RoHS za Kinu (izvan pravnog dosega propisa RoHS za Kinu)
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici4
    • hrvatski2
    • English2
    • French1
    • German1
    • Italian1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Asfora - Catalog 2019 (Verzija 4.0)
    Opis
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    prp.document.label.format pdf
    Veličina 9.6 MB
    Datum 07.07.20.
    Opis
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    EPH4300121 : Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela
    Opis
    Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 15.08.20.
    Opis
    Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 226.6 KB
    Datum 25.09.19.
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    EPH4300121 : Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela
    Opis
    Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 15.08.20.
    Opis
    Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela