Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   OsiSense XM
Slika proizvoda FSG2 Schneider Electric

FSG2

Slika proizvoda FSG2 Schneider Electric
FSG2

tlačna sklopka FSG 4,6 bara – 2 podesiva praga – 2NC

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    FSG
    pressure sensor size
    4,6 bar
    fluid connection type
    G 1/4 (female) ISO 228
    controlled fluid
    Fresh water 0…70 °C)
    Sea water 0…70 °C)
    cable entry
    2 cable entries with grommet
    contacts type and composition
    2 NC snap action
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    [In] rated current
    10 A 250 V AC EN 60730-1
    electrical connection
    Screw-clamp terminals 1 x 1...2 x 2 mm²
    short-circuit protection
    20 A cartridge fuse gG
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    electrical circuit type
    Power circuit
    Complementary
    materials in contact with fluid
    Nitrile
    Nylon 6/6
    Zinc plated steel
    enclosure material
    PS
    operating position
    Any position
    motor power kW
    0,75 kW 1 hp 110 V AC, 1 phase
    1,1 kW 1,5 hp 110 V AC, 3 phases
    1,5 kW 2 hp 230 V AC, 1 phase
    1,5 kW 2 hp 400 V AC, 1 phase
    2,2 kW 3 hp 230 V AC, 3 phases
    2,2 kW 3 hp 400 V AC, 3 phases
    adjustable range of switching point on falling pressure
    0,3…3,4 bar
    adjustable range of switching point on rising pressure
    1,4…4,6 bar
    possible differential minimum at low setting
    1 bar
    possible differential minimum at high setting
    1,2 bar
    possible differential maximum at low setting
    2,1 bar
    possible differential maximum at high setting
    2,3 bar
    maximum permissible accidental pressure
    8 bar
    maximum permissible pressure - per cycle
    5,75 bar
    destruction pressure
    20 bar
    pressure actuator
    Diaphragm
    electrical durability
    100000 cycles 10 cyc/mn
    mechanical durability
    1000000 cycles
    terminal block type
    4 terminals
    possible differential minimum at middle setting
    1,1 bar
    possible differential maximum at middle setting
    2,2 bar
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    500 V EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    Neto težina
    0,34 kg
    repeat accuracy
    2 %
    terminals description ISO n°1
    (3-4)NC
    (1-2)NC
    Maksimalna dubina
    102 mm
    Maksimalna visina
    96 mm
    Maksimalna širina
    72 mm
    Environment
    standards
    EN/IEC 60730
    CE
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    -30…80 °C
    protective treatment
    TC
    electrical shock protection class
    Class I IEC 536
    IP degree of protection
    IP20 EN/IEC 60529
    Broj pakirnih jedinica
    Paket 1 Težina
    368 g
    Paket 2 Težina
    9,606 kg
    Offer Sustainability
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici5
    • hrvatski1
    • English4
    • French1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Electromechanical sensors for pressure control OsiSense XM (Verzija 2.0)
    Opis
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    prp.document.label.format pdf
    Veličina 23.7 MB
    Datum 14.06.16.
    Opis
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 297.3 KB
    Datum 01.11.17.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 182.8 KB
    Datum 01.12.11.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    FSG2 : tlačna sklopka FSG 4,6 bara – 2 podesiva praga – 2NC
    Opis
    tlačna sklopka FSG 4,6 bara – 2 podesiva praga – 2NC
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.10.20.
    Opis
    tlačna sklopka FSG 4,6 bara – 2 podesiva praga – 2NC
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 549.6 KB
    Datum 09.01.19.
    Opis
    EU declaration of conformity