Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   TeSys GV7
Slika proizvoda GV7RE50 Schneider Electric
Više se ne proizvodi

GV7RE50

Slika proizvoda GV7RE50 Schneider Electric
Više se ne proizvodi
GV7RE50

TeSys GV7 – prekidač – 3P – AC–3 – 30...50 A – termomagnetski

Prikaz više značajki
GV7RE50  nije zamijenjen. Za više informacija kontaktirajte Korisnička podrška.
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    TeSys
    product name
    TeSys GV7
    device short name
    GV7R
    device application
    Motor
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 IEC 60947-4-1
    network frequency
    50/60 Hz IEC 60947-4-1
    breaking capacity
    35 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    85 kA Icu 220/240 V AC 50/60 Hz IEC 60947-2
    36 kA Icu 380/415 V AC 50/60 Hz IEC 60947-2
    25 kA Icu 500 V AC 50/60 Hz IEC 60947-2
    8 kA Icu 660/690 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % 440 V AC 50/60 Hz IEC 60947-2
    100 % 220/240 V AC 50/60 Hz IEC 60947-2
    100 % 380/415 V AC 50/60 Hz IEC 60947-2
    50 % 500 V AC 50/60 Hz IEC 60947-2
    50 % 660/690 V AC 50/60 Hz IEC 60947-2
    thermal protection adjustment range
    30…50 A
    trip unit technology
    Thermal-magnetic
    Complementary
    mounting mode
    By clips
    By screws
    mounting support
    Rail
    Kit for fixing the switchgear
    Flush
    Panel mounting
    mounting position
    Vertical
    motor power kW
    22 kW 400...415 V AC 50/60 Hz
    30 kW 500 V AC 50/60 Hz
    30 kW 660...690 V AC 50/60 Hz
    control type
    Rocker lever
    [Ue] rated operational voltage
    690 V AC 50/60 Hz IEC 60947-2
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz IEC 60947-2
    [Ith] conventional free air thermal current
    50 A IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    power dissipation per pole
    5 W
    power dissipation per pole
    5 W
    mechanical durability
    50000 cycles
    electrical durability
    30000 cycles AC-3 440 V In
    50000 cycles AC-3 440 V In/2
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous IEC 60947-4-1
    connection pitch
    35 mm without spreaders
    45 mm with spreaders
    connections - terminals
    bars
    cable with lug 10 mm
    screw
    bare cable connectors 1,5…95 mm²
    tightening torque
    10 N.m screw M6
    15 N.m bare cable connectors 1,5…95 mm²
    mechanical robustness
    Shocks 15 Gn for 11 ms IEC 60068-2-27
    Vibrations 2.5 Gn, 0...25 Hz IEC 60068-2-6
    suitability for isolation
    Yes IEC 60947-1
    phase failure sensitivity
    Yes IEC 60947-4-1 § 7-2-1-5-2
    height
    161 mm
    width
    105 mm
    depth
    111 mm
    net weight
    2,015 kg
    Environment
    standards
    EN/IEC 60947-2
    NF C 79-130
    EN/IEC 60947-1
    EN/IEC 60947-4-1
    NF C 63-650
    VDE 0660
    VDE 0113
    NF C 63-120
    product certifications
    DNV
    UL
    protective treatment
    TC
    IP degree of protection
    IP405 IEC 60529 with terminal shrouds)
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -55…95 °C
    fire resistance
    960 °C IEC 60695-2-1
    operating altitude
    2000 m
    Offer Sustainability
    Direktiva EU RoHS
    Nije sukladno, izvan zakonskog okvira direktive EU RoHS
    Izjava o očuvanju okoliša
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici6
    • hrvatski4
    • English5
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    NSX100/160/250 3P; Compact circuit breaker
    Datoteke u dokumentu
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    prp.document.label.format zip
    Veličina 1.5 MB
    Datum 22.06.12.
    Datoteke u dokumentu
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    prp.document.label.format zip
    Veličina 124.1 KB
    Datum 24.01.07.
    Datoteke u dokumentu
    dwf
    2.2 KB
    dxf
    69.7 KB
    wmf
    5.4 KB
    dwg
    46.8 KB
    prp.document.label.format zip
    Veličina 98.8 KB
    Datum 24.01.07.
    Datoteke u dokumentu
    dwg
    40.6 KB
    dwf
    1.6 KB
    dxf
    52.8 KB
    wmf
    3.8 KB
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.4 MB
    Datum 01.01.19.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 981 KB
    Datum 17.10.10.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    GV7RE50 : GV7RE50_ROHS_DECLARATION
    Opis
    GV7RE50_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    GV7RE50_ROHS_DECLARATION
Usporedba proizvoda: /