Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

OptiLine 45 - instalacijski kanal - 75x55 mm - PVC - polarno bijela - 2000 mm

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product or component type
    Installation trunking
    colour tint
    Polar white RAL 9003
    quantity per set
    24 m
    Complementary
    trunking material
    Plastic
    trunking dimension
    75 x 55 mm
    compartment partitioning
    1 compartment
    mounting location
    Internal
    fixing mode
    By screws
    front opening size
    45 mm
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    75 mm
    width
    55 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    NF C 68-102
    EN 50085-1 2005
    EN 50085-2-1 2002
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Dokumenti i preuzimanja

    Jezik
    • French
    • English
    Korisničke upute
    Datum
    Veličina
    Dodaj u Moje dokumente
    Inst. manual Installation trunking, PVC (Verzija 4)
    Datum 18.09.17.
    Veličina 547.2 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP: OptiLine 45 and 70 PVC Trunking (Verzija 2.0)
    Datum 04.10.17.
    Veličina 176.1 KB