Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   Harmony K
Slika proizvoda K10B006TCH Schneider Electric

K10B006TCH

Slika proizvoda K10B006TCH Schneider Electric
K10B006TCH

grebenasta preklopka – 1 pol – 30° – 10 A – za Ø 16 ili 22 mm

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K10
    [Ith] conventional free air thermal current
    10 A
    product mounting
    Front mounting
    fixing mode
    Ø 16 or 22 mm hole
    cam switch head type
    With front plate 30 x 30 mm
    type of operator
    Crni handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic, 1 - 0 - 2 black
    cam switch function
    Changeover switch
    return
    Spring return from 330° to 0°
    Spring return from 30° to 0°
    off position
    With Off position
    poles description
    1P
    switching positions
    Left: 0° - 330°
    Right: 0° - 30°
    IP degree of protection
    Contact block IP20
    Operating head IP65 IEC 60529
    Complementary
    switching angle
    30 °
    [Ui] rated insulation voltage
    440 V 3)IEC 60947-1
    rated operational power in W
    370 W AC-23A, 110/120 V 1 phase
    750 W AC-23A, 220/240 V 1 phase
    rated power in hp
    0,33 hp 110/120 V AC, 1 phase
    0,75 hp 220/240 V AC, 1 phase
    [Ie] rated operational current AC
    10 A 400 V AC-1
    10 A 400 V AC-21A
    3 A 240 V AC-15
    6 A 120 V AC-15
    [Ie] rated operational current DC
    10 A 24 V resistive
    0,3 A 220 V resistive
    0,7 A 110 V resistive
    electrical durability
    100000000 cycles
    short-circuit protection
    10 A cartridge fuse gG
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    contact operation
    Slow-break
    electrical connection
    Captive screw clamp terminals 2 x 1.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    30 mm
    CAD overall height
    30 mm
    CAD overall depth
    76 mm
    net weight
    0,035 kg
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3
    EN/IEC 60947-5-1
    product certifications
    CULus
    protective treatment
    TC
    ambient air temperature for operation
    -20…55 °C
    ambient air temperature for storage
    -40…70 °C
    electrical shock protection class
    Class II IEC 60536
    Broj pakirnih jedinica
    Vrsta pakirne jedinice Paketa 1
    PCE
    Broj pakirnih jedinica u Paketu 1
    1
    Paket 1 Težina
    50,9 g
    Paket 1 Visina
    4 cm
    Paket 1 Širina
    4,1 cm
    Paket 1 Duljina
    8,1 cm
    Vrsta pakirne jedinice Paketa 2
    S02
    Broj pakirnih jedinica u Paketu 2
    80
    Paket 2 Težina
    4,86 kg
    Paket 2 Visina
    15 cm
    Paket 2 Širina
    30 cm
    Paket 2 Duljina
    40 cm
    Offer Sustainability
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici7
    • hrvatski2
    • English5
    • French1
    • German1
    • Italian1
    • Kazakh1
    • Portuguese1
    • Russian1
    • Spanish1
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 8.6 MB
    Datum 12.03.15.
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format html
    Veličina 332 B
    Datum 31.01.07.
    prp.document.label.format html
    Veličina 310 B
    Datum 31.01.07.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 770.2 KB
    Datum 01.06.16.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    K10B006TCH : K10B006TCH_ROHS_DECLARATION
    Opis
    K10B006TCH_ROHS_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 08.08.20.
    Opis
    K10B006TCH_ROHS_DECLARATION
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 408.9 KB
    Datum 19.04.16.
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    K10B006TCH : K10B006TCH_ROHS_CHINA_DECLARATION
    Opis
    K10B006TCH_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 08.08.20.
    Opis
    K10B006TCH_ROHS_CHINA_DECLARATION