Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Harmony K
Slika proizvoda K2D502U Schneider Electric
Više se ne proizvodi

K2D502U

Green premium brand logo
Slika proizvoda K2D502U Schneider Electric
Više se ne proizvodi
K2D502U
Green premium brand logo

kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane

Prikaz više značajki
K2D502U  nije zamijenjen. Za više informacija kontaktirajte Korisnička podrška.
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range of product
    Harmony K
    product or component type
    Cam switch body
    component name
    K2
    [Ith] conventional free air thermal current
    20 A
    sub-assembly composition
    Contact blocks + fixing plate
    cam switch function
    Changeover switch
    off position
    With Off position
    poles description
    2P
    switching positions
    Right: 0° - 45°
    Left: 0° - 315°
    mounting location
    Rear
    fixing mode
    4 holes
    bezel material
    Plastic
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    690 V 3)IEC 60947-1
    [Ithe] conventional enclosed thermal current
    16 A
    rated operational power in W
    1300 W AC-3, 230 V 1 phase IEC 947-3
    14000 W AC-21, 400 V 3 phases IEC 947-3
    17000 W AC-21, 550...600 V 3 phases IEC 947-3
    2200 W AC-3, 230 V 3 phases IEC 947-3
    2200 W AC-3, 400 V 1 phase IEC 947-3
    4000 W AC-23A, 230 V 3 phases IEC 947-3
    4000 W AC-3, 400 V 3 phases IEC 947-3
    4000 W AC-3, 500 V 3 phases IEC 947-3
    4000 W AC-3, 690 V 3 phases IEC 947-3
    5500 W AC-23A, 400 V 3 phases IEC 947-3
    5500 W AC-23A, 500 V 3 phases IEC 947-3
    5500 W AC-23A, 690 V 3 phases IEC 947-3
    8000 W AC-21, 230 V 3 phases IEC 947-3
    [Ie] rated operational current AC
    8 A 400 V AC-3 3 phases IEC 947-3
    10,8 A 400 V AC-23A 3 phases IEC 947-3
    14,6 A 230 V AC-23A 3 phases IEC 947-3
    4,7 A 690 V AC-3 3 phases IEC 947-3
    6,4 A 690 V AC-23A 3 phases IEC 947-3
    6,5 A 500 V AC-3 3 phases IEC 947-3
    8,3 A 230 V AC-3 3 phases IEC 947-3
    8,9 A 500 V AC-23A 3 phases IEC 947-3
    2 A 500 V AC-15 IEC 947-5-1
    3 A 400 V AC-15 IEC 947-5-1
    4 A 230 V AC-15 IEC 947-5-1
    electrical durability
    200000 cycles AC-23
    200000 cycles AC-3
    600000 cycles AC-15
    600000 cycles AC-21
    maximum operating rate
    2,5 cyc/mn AC-21
    2,5 cyc/mn AC-23
    2,5 cyc/mn AC-3
    8,333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    20 A cartridge fuse gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible 2 x 1.5 mm²
    Captive screw clamp terminals solid 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    net weight
    0,15 kg
    Environment
    standards
    EN/IEC 60947-3 power circuit
    EN/IEC 60947-5-1 control circuit
    CENELEC EN 50013
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2
    UL 240 V 1 hp 3 phases
    UL 240 V 0,33 hp 1 phase 2
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn IEC 68-2-27
    vibration resistance
    5 gn 10…150 Hz)IEC 68-2-6
    overvoltage category
    Class II IEC 536
    Class II NF C 20-030
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • hrvatski4
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    K2D502U : kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    Opis
    kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 03.06.20.
    Opis
    kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    K2D502U : kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    Opis
    kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 03.06.20.
    Opis
    kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    K2D502U : kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    Opis
    kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 03.06.20.
    Opis
    kućište za preklopku – 2-polna – 45° – 20 A – montiranje sa stražnje strane
Usporedba proizvoda: /