Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   Canalis KT
Slika proizvoda KTC4000EL35 Schneider Electric

KTC4000EL35

Slika proizvoda KTC4000EL35 Schneider Electric
KTC4000EL35

Canalis–N5 suhi transformator bakrene jed. za nap.– 4000 A–3L+PE–izrađ.po mjeri

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Flat feeder trunking
    device short name
    KTC
    device application
    Feeder length
    supply
    Dry-type transformer
    material
    Copper
    [Ie] rated operational current
    4000 A 35 °C
    neutral position
    Right
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    90 kA
    [Ipk] rated peak withstand current
    198 kA
    radiated magnetic field
    2,1 µT
    thermal stress limit
    8100 A².s
    THDI
    33…100 % 2500 A
    15…33 % 3200 A
    0…15 % 4000 A
    maximum voltage drop
    <0,001 V 1 50 Hz with 1A for 100 m long
    <0,0012 V 0,9 50 Hz with 1A for 100 m long
    <0,0012 V 0,8 50 Hz with 1A for 100 m long
    <0,0012 V 0,7 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    polarity
    3L + PE
    number of tap-off outlets
    0
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Made to measure
    connection pitch
    470…700 mm
    bar width
    200 mm
    depth
    150 mm
    height
    510 mm
    length
    1 235 mm
    1600 mm
    colour
    Bijelo RAL 9001)
    linear load
    66 kg/m
    Environment
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK08 IEC 62262
    derating factor
    0…35 °C 100 % of In)
    35…40 °C 95 % of In)
    40…45 °C 90 % of In)
    45…50 °C 84 % of In)
    50…55 °C 79 % of In)
  • Prikaži više View less

    Dokumenti

    Jezik
    • English9
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 47 MB
    Datum 23.09.19.
    Korisničke upute
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 5.6 MB
    Datum 01.11.18.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format zip
    Veličina 1.4 GB
    Datum 21.01.20.
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Verzija 3.0)
    Datoteke u dokumentu
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Veličina 290.7 MB
    Datum 09.06.17.
    Datoteke u dokumentu
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 516.7 KB
    Datum 25.05.05.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 11.3 MB
    Datum 03.04.17.
    prp.document.label.format pdf
    Veličina 8.5 MB
    Datum 01.03.17.
    prp.document.label.format pdf
    Veličina 11.8 MB
    Datum 01.05.15.
Usporedba proizvoda: /