Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   TeSys D
Slika proizvoda LC1D0983E7 Schneider Electric

LC1D0983E7

Green premium brand logo
Slika proizvoda LC1D0983E7 Schneider Electric
LC1D0983E7
Green premium brand logo

TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    20 A 60 °C) <= 440 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A 60 °C power circuit
    10 A 60 °C signalling circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 40 °C - 10 s power circuit
    210 A 40 °C - 1 s power circuit
    30 A 40 °C - 10 min power circuit
    61 A 40 °C - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    25 A gG <= 690 V type 1 power circuit
    20 A gG <= 690 V type 2 power circuit
    average impedance
    2,5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0,6 Mcycles 25 A AC-1 <= 440 V
    power dissipation per pole
    1,56 W AC-1
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CSA
    GOST
    BV
    CCC
    GL
    DNV
    RINA
    UL
    LROS (Lloyds register of shipping)
    connections - terminals
    Power circuit spring terminals 1 2,5 mm²flexible without cable end
    Power circuit spring terminals 2 2,5 mm²flexible without cable end
    Control circuit spring terminals 1 2,5 mm²flexible without cable end
    Control circuit spring terminals 2 2,5 mm²flexible without cable end
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 60 °C)
    Operational 0.8...1.1 Uc AC 50 Hz 60 °C)
    Operational 0.85...1.1 Uc AC 60 Hz 60 °C)
    inrush power in VA
    70 VA 60 Hz 0,75 20 °C)
    70 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    7,5 VA 60 Hz 0,3 20 °C)
    7 VA 50 Hz 0,3 20 °C)
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1,5 ms on de-energisation between NC and NO contact
    1,5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    85 mm
    width
    45 mm
    depth
    92 mm
    net weight
    0,365 kg
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    Profil cirkularnosti
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici12
    • hrvatski6
    • English9
    • Chinese4
    • French4
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 111.5 MB
    Datum 12.07.19.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    CONTACTOR (Verzija 1.0)
    Datoteke u dokumentu
    stp
    715.9 KB
    zip
    737.4 KB
    pdf
    285.1 KB
    prp.document.label.format zip
    Veličina 1.7 MB
    Datum 24.09.18.
    Datoteke u dokumentu
    stp
    715.9 KB
    zip
    737.4 KB
    pdf
    285.1 KB
    CONTACTOR (Verzija 1.0)
    Datoteke u dokumentu
    prp.document.label.format zip
    Veličina 987.8 KB
    Datum 18.12.17.
    Datoteke u dokumentu
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.3 MB
    Datum 27.03.18.
    prp.document.label.format pdf
    Veličina 3.9 MB
    Datum 21.05.12.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 826.1 KB
    Datum 01.06.16.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 132 KB
    Datum 28.04.16.
    Informacije o kraju vijeka trajanja
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 157.9 KB
    Datum 28.04.16.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1D0983E7 : TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    Opis
    TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 303.8 KB
    Datum 28.06.19.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1D0983E7 : TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    Opis
    TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1D0983E7 : TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    Opis
    TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 30.05.20.
    Opis
    TeSys D sklopnik - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC svitak
Usporedba proizvoda: /