Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

sklopnik TeSys D – 3P (3 NO) – AC-3 – <= 440 V 18 A – Zavojnica 230 V AC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 300 V DCfor power circuit
    <= 690 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    18 A (<= 60 °C) at <= 440 V AC AC-3for power circuit
    32 A (<= 60 °C) at <= 440 V AC AC-1for power circuit
    motor power kW
    10 kW at 500 V AC 50/60 Hz AC-3
    10 kW at 660...690 V AC 50/60 Hz AC-3
    4 kW at 220...230 V AC 50/60 Hz AC-3
    7.5 kW at 380...400 V AC 50/60 Hz AC-3
    9 kW at 415...440 V AC 50/60 Hz AC-3
    4 kW at 400 V AC 50/60 Hz AC-4
    motor power HP (UL / CSA)
    1 hp at 115 V AC 50/60 Hzfor 1 phase motors
    3 hp at 230/240 V AC 50/60 Hzfor 1 phase motors
    5 hp at 200/208 V AC 50/60 Hzfor 3 phases motors
    5 hp at 230/240 V AC 50/60 Hzfor 3 phases motors
    10 hp at 460/480 V AC 50/60 Hzfor 3 phases motors
    15 hp at 575/600 V AC 50/60 Hzfor 3 phases motors
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    32 A at <= 60 °Cfor power circuit
    10 A at <= 60 °Cfor signalling circuit
    Irms rated making capacity
    300 A at 440 Vfor power circuit conforming to IEC 60947
    140 A ACfor signalling circuit conforming to IEC 60947-5-1
    250 A DCfor signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    300 A at 440 Vfor power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    145 A <= 40 °C 10 s power circuit
    240 A <= 40 °C 1 s power circuit
    40 A <= 40 °C 10 min power circuit
    84 A <= 40 °C 1 min power circuit
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    associated fuse rating
    35 A gG at <= 690 V coordination type 2 for power circuit
    50 A gG at <= 690 V coordination type 1 for power circuit
    10 A gGfor signalling circuit conforming to IEC 60947-5-1
    average impedance
    2.5 mOhm at 50 Hz - Ith 32 Afor power circuit
    [Ui] rated insulation voltage
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 V for power circuit conforming to IEC 60947-4-1
    690 Vfor signalling circuit conforming to IEC 60947-1
    600 Vfor signalling circuit certifications CSA
    600 Vfor signalling circuit certifications UL
    electrical durability
    1.65 Mcycles 18 A AC-3 at Ue <= 440 V
    1 Mcycles 32 A AC-1 at Ue <= 440 V
    power dissipation per pole
    0.8 W AC-3
    2.5 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1...6 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5...6 mm² - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5...6 mm² - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5...6 mm² - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5...6 mm² - cable stiffness: solid - without cable end
    tightening torque
    Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    4...19 ms opening
    12...22 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    operating rate
    3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc drop-out at 60 °C, AC 50/60 Hz
    0.8...1.1 Uc operational at 60 °C, AC 50 Hz
    0.85...1.1 Uc operational at 60 °C, AC 60 Hz
    inrush power in VA
    70 VA at 20 °C (cos ϕ 0.75) 60 Hz
    70 VA at 20 °C (cos ϕ 0.75) 50 Hz
    hold-in power consumption in VA
    7.5 VA at 20 °C (cos ϕ 0.3) 60 Hz
    7 VA at 20 °C (cos ϕ 0.3) 50 Hz
    heat dissipation
    2...3 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mAfor signalling circuit
    minimum switching voltage
    17 Vfor signalling circuit
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhmfor signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating in temperature
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    77 mm
    width
    45 mm
    depth
    86 mm
    product weight
    0.33 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys catalogue - 2019 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Verzija 6.0)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for LC1D18P7: TeSys D contactors for control in category AC-1 - For connection by screw clamp terminals and lugs - A.C. supply (Verzija 1.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CB Certificate TeSys D - S1-3P Indonesia (Verzija 1.0)
    Datum 10.11.17.
    Veličina 2.4 MB
    CCC Cert TeSys D - LC.D09-18, France (Verzija 1.0)
    Datum 23.07.18.
    Veličina 2.9 MB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Verzija 09)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Verzija 3.0)
    Datum 18.09.17.
    Veličina 132 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D Contactors AC 09 to 18A (Verzija 2.0)
    Datum 06.05.16.
    Veličina 157.9 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente