Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

sklopnik TeSys D–3P (3 NO)–AC-3–<= 440 V 95 A–zavojnica širokog raspona 220 V DC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 300 V DC 25...400 Hz for power circuit
    <= 1000 V AC for power circuit
    [Ie] rated operational current
    125 A (<= 60 °C) at <= 440 V AC AC-1for power circuit
    95 A (<= 60 °C) at <= 440 V AC AC-3for power circuit
    motor power kW
    45 kW at 660...690 V AC 50/60 Hz AC-3
    45 kW at 415...440 V AC 50/60 Hz AC-3
    55 kW at 500 V AC 50/60 Hz AC-3
    45 kW at 1000 V AC 50/60 Hz AC-3
    15 kW at 400 V AC 50/60 Hz AC-4
    25 kW at 220...230 V AC 50/60 Hz AC-3
    45 kW at 380...400 V AC 50/60 Hz AC-3
    motor power HP (UL / CSA)
    20 hp at 200/208 V AC 50/60 Hzfor 3 phases motors
    7.5 hp at 115 V AC 50/60 Hz for 1 phase motors
    15 hp at 230/240 V AC 50/60 Hz for 1 phase motors
    25 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    60 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    60 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    220 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    Conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    125 A at <= 60 °C for power circuit
    10 A at <= 60 °Cfor signalling circuit
    Irms rated making capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    140 A ACfor signalling circuit conforming to IEC 60947-5-1
    250 A DCfor signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    1100 A <= 40 °C 1 s power circuit
    135 A <= 40 °C 10 min power circuit
    400 A <= 40 °C 1 min power circuit
    800 A <= 40 °C 10 s power circuit
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    associated fuse rating
    160 A gG at <= 690 V coordination type 2 for power circuit
    200 A gG at <= 690 V coordination type 1 for power circuit
    10 A gGfor signalling circuit conforming to IEC 60947-5-1
    average impedance
    0.8 mOhm at 50 Hz - Ith 125 Afor power circuit
    [Ui] rated insulation voltage
    1000 Vfor power circuit conforming to IEC 60947-4-1
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 Vfor signalling circuit conforming to IEC 60947-1
    600 Vfor signalling circuit certifications CSA
    600 Vfor signalling circuit certifications UL
    electrical durability
    1.2 Mcycles 95 A AC-3 at Ue <= 440 V
    1.3 Mcycles 125 A AC-1 at Ue <= 440 V
    power dissipation per pole
    7.2 W AC-3
    12.5 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 4...50 mm² - cable stiffness: flexible - without cable end
    Power circuit: connector 2 cable(s) 4...25 mm² - cable stiffness: flexible - without cable end
    Power circuit: connector 1 cable(s) 4...50 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 2 cable(s) 4...16 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 4...50 mm² - cable stiffness: solid - without cable end
    Power circuit: connector 2 cable(s) 4...25 mm² - cable stiffness: solid - without cable end
    tightening torque
    Power circuit: 9 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm
    Power circuit: 9 N.m - on connector hexagonal 4 mm
    Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    20...35 ms opening
    95...130 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10 Mcycles
    operating rate
    3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.75...1.2 Uc operational at 55 °C, DC
    0.1...0.3 Uc drop-out at 55 °C, DC
    time constant
    75 ms
    inrush power in W
    22 W at 20 °C
    hold-in power consumption in W
    22 W at 20 °C
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mAfor signalling circuit
    minimum switching voltage
    17 Vfor signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhmfor signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Shocks contactor open 8 Gn for 11 ms
    Vibrations contactor closed 3 Gn, 5...300 Hz
    Shocks contactor closed 10 Gn for 11 ms
    height
    127 mm
    width
    85 mm
    depth
    186 mm
    product weight
    2.61 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • Russian
    • Italian
    • Finnish
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Verzija 7.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Verzija 9.1)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for LC1D95MW: TeSys D contactors for 125A AC-1 - 3 pole NO - For connection by screw clamp terminals and lugs - D.C. supply (Verzija 1.0)
    CONTACTOR (Verzija 1.0)
    Datum 12.03.18.
    Veličina 628.2 KB
    Datum 12.03.18.
    Veličina 310.2 KB
    Datum 12.03.18.
    Veličina 266.9 KB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CCC TeSys D - LC.D80-95, Czech Republic (Verzija 1.0)
    Datum 08.02.18.
    Veličina 1.9 MB
    CB TeSys D - LC.D80-95 (Verzija 1.0)
    Datum 10.11.17.
    Veličina 510.7 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Verzija 12)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D contactors (Verzija 1.1)
    Datum 18.09.17.
    Veličina 194.5 KB
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    EU Declaration TeSys D - LC.D80-95 (Verzija 1.0)
    Datum 20.07.18.
    Veličina 289.1 KB