Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

contactor TeSys LC1-DG 16.7 kVAr - coil 415 V AC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DGK
    device application
    Control
    contactor application
    Power factor correction
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz for power circuit
    reactive power rating
    9 kvar at 220...240 V AC 50/60 Hz <= 55 °C
    16 kvar at 400...415 V AC 50/60 Hz <= 55 °C
    17 kvar at 440 V AC 50/60 Hz <= 55 °C
    27 kvar at 660...690 V AC 50/60 Hz <= 55 °C
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    415 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC instantaneousfor control circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    IEC 60947-4-1
    product certifications
    CCC
    CSA
    UL
    connections - terminals
    Power circuit: connector 1 cable(s) 4 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 2 cable(s) 2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 6 mm² - cable stiffness: solid - without cable end
    Power circuit: connector 2 cable(s) 6 mm² - cable stiffness: solid - without cable end
    tightening torque
    Power circuit: 1.7 N.m - on connector
    operating rate
    240 cyc/h
    Complementary
    auxiliary contacts type
    Type mechanically linked (1 NO + 2 NC) conforming to IEC 60947-5-1
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating
    height
    130 mm
    width
    45 mm
    depth
    122 mm
    product weight
    0.53 kg
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Verzija 7.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Verzija 9.1)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Contactor 12,5/16,7 kVAR; TeSys D (Verzija 1.0)
    Datum 21.07.15.
    Veličina 85.1 KB
    Datum 21.07.15.
    Veličina 7 MB
    Datum 21.07.15.
    Veličina 238.1 KB
    Datum 21.07.15.
    Veličina 1.2 MB
    Contactor 12,5/16,7 kVAR; TeSys D (Verzija 1.0)
    Datum 17.08.12.
    Veličina 179.8 KB
    Datum 17.08.12.
    Veličina 15.3 MB
    Datum 17.08.12.
    Veličina 1,001 KB
    Datum 17.08.12.
    Veličina 2.5 MB
    Contactor 12,5/16,7 kVAR; TeSys D (Verzija 1.0)
    Datum 17.08.12.
    Veličina 441.3 KB
    Datum 17.08.12.
    Veličina 1.6 MB
    Contactor 20/25 kVAR; TeSys D (Verzija 1.0)
    Datum 05.03.19.
    Veličina 277 KB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CB TeSys D - LC1DBK, LC1DCK, LC1DLK, LC1DMK France (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1D.K Contactors for switching capacitor banks (Verzija 05)