Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

radni sklopnik kondenzatora TeSys LC1D.K–3P–33,3 kVAR–415 V–Zavojnica 400 V AC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DPK
    contactor application
    Power factor correction
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz for power circuit
    reactive power rating
    33.3 kvar at 400...440 V AC 50/60 Hz <= 55 °C
    48 kvar at 660...690 V AC 50/60 Hz <= 55 °C
    20 kvar at 220...240 V AC 50/60 Hz <= 55 °C
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC
    mounting support
    Plate
    Rail
    standards
    IEC 60070
    IEC 60831
    NF C 54-100
    VDE 0560
    product certifications
    CSA
    UL
    connections - terminals
    Power circuit: connector 1 cable(s) 2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 4 mm² - cable stiffness: solid - with cable end
    Power circuit: connector 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 2 cable(s) 4 mm² - cable stiffness: solid - with cable end
    tightening torque
    Power circuit: 5 N.m - on connector
    Complementary
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating
    height
    180 mm
    width
    75 mm
    depth
    150 mm
    product weight
    1.3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • English
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAPACITOR SWITCHING (Verzija 1.0)
    Datum 06.09.13.
    Veličina 273.6 KB
    Datum 06.09.13.
    Veličina 184.1 KB
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys contactors for switching 3-phase capacitor banks - PEP (Verzija 1.1)