Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

TeSys LC1D.K capacitor duty contactor - 3P - 33.3 kVAR - 415 V - 220 V AC coil

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DPK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    device location in system
    Line interruption
    Inside delta interruption
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz for power circuit
    reactive power rating
    30 kvar at 400...415 V AC 50/60 Hz <= 60 °C
    50 kvar at 660...690 V AC 50/60 Hz <= 60 °C
    17 kvar at 230 V AC 50/60 Hz <= 60 °C
    32 kvar at 440 V AC 50/60 Hz <= 60 °C
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NCfor signalling circuit
    3 NO early makefor power circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    CCC
    CSA
    IEC
    UL
    EAC
    KC
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with or without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1...35 mm² - cable stiffness: flexible - with or without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1...25 mm² - cable stiffness: flexible - with or without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 5 N.m - on screw clamp terminals - cable 1...25 mm²
    Power circuit: 8 N.m - on screw clamp terminals - cable 35 mm²
    operating rate
    240 cyc/h
    Complementary
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating
    height
    166 mm
    width
    55 mm
    depth
    156 mm
    product weight
    1.3 kg
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
    Contactor 30/40 kVAR; TeSys D (Verzija 1.0)
    Datum 17.08.12.
    Veličina 170.4 KB
    Datum 17.08.12.
    Veličina 12 MB
    Datum 17.08.12.
    Veličina 562.7 KB
    Datum 17.08.12.
    Veličina 2.1 MB
    Contactor 30/40 kVAR; TeSys D (Verzija 1.0)
    Datum 17.08.12.
    Veličina 390.5 KB
    Datum 17.08.12.
    Veličina 1.9 MB
    Contactor 30/40 kVAR; TeSys D (Verzija 1.0)
    Datum 23.09.17.
    Veličina 95.1 KB
    Datum 23.09.17.
    Veličina 7.4 MB
    Datum 23.09.17.
    Veličina 277.4 KB
    Datum 23.09.17.
    Veličina 1.3 MB
    CAD files for LC1DPKM7: Contactor 30/40 kVAR; TeSys D (Verzija 1.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CCC TeSys D - LC1DPK-TK, France (Verzija 1.0)
    Datum 10.11.17.
    Veličina 1.4 MB
    CB TeSys D - LC1DPK-TK France (Verzija 1.0)
    Datum 10.11.17.
    Veličina 512.9 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1D.K Contactors for switching capacitor banks (Verzija 05)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D 40, 50, 65A - PEP (Verzija 1.0)
    Datum 09.11.17.
    Veličina 224.4 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D 40, 50, 65A - EoLi (Verzija 1.0)
    Datum 21.09.17.
    Veličina 199.4 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    EU Declaration TeSys D - LC1DPK-TK (Verzija 1.0)
    Datum 10.11.17.
    Veličina 42.6 KB
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente