Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

sklopnik TeSys D–4P(4 NO)–AC-1–<= 440 V 40 A–standardna zavojnica 48 V DC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 300 V DCfor power circuit
    <= 690 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    40 A (<= 60 °C) at <= 440 V AC AC-1for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    48 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    Conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    40 A at <= 60 °C for power circuit
    10 A at <= 60 °Cfor signalling circuit
    Irms rated making capacity
    450 A at 440 Vfor power circuit conforming to IEC 60947
    140 A ACfor signalling circuit conforming to IEC 60947-5-1
    250 A DCfor signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    450 A at 440 Vfor power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    120 A <= 40 °C 1 min power circuit
    240 A <= 40 °C 10 s power circuit
    380 A <= 40 °C 1 s power circuit
    50 A <= 40 °C 10 min power circuit
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    associated fuse rating
    40 A gG at <= 690 V coordination type 2for power circuit
    63 A gG at <= 690 V coordination type 1for power circuit
    10 A gGfor signalling circuit conforming to IEC 60947-5-1
    average impedance
    2 mOhm at 50 Hz - Ith 40 Afor power circuit
    [Ui] rated insulation voltage
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 V for power circuit conforming to IEC 60947-4-1
    690 Vfor signalling circuit conforming to IEC 60947-1
    600 Vfor signalling circuit certifications CSA
    600 Vfor signalling circuit certifications UL
    electrical durability
    1.4 Mcycles 40 A AC-1 at Ue <= 440 V
    power dissipation per pole
    3.2 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit: connector 1 cable(s) 2.5...10 mm² - cable stiffness: flexible - without cable end
    Power circuit: connector 2 cable(s) 2.5...10 mm² - cable stiffness: flexible - without cable end
    Power circuit: connector 1 cable(s) 2.5...10 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 2 cable(s) 2.5...10 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 2.5...16 mm² - cable stiffness: solid - without cable end
    Power circuit: connector 2 cable(s) 2.5...16 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 1.7 N.m - on connector - with screwdriver flat Ø 6 mm
    Power circuit: 1.7 N.m - on connector - with screwdriver Philips No 2
    operating time
    53.55...72.45 ms closing
    16...24 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    operating rate
    3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    0.1...0.25 Uc drop-out at 60 °C, DC
    0.7...1.25 Uc operational at 60 °C, DC
    time constant
    28 ms
    inrush power in W
    5.4 W at 20 °C
    hold-in power consumption in W
    5.4 W at 20 °C
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mAfor signalling circuit
    minimum switching voltage
    17 Vfor signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhmfor signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor closed 15 Gn for 11 ms
    Shocks contactor open 8 Gn for 11 ms
    height
    91 mm
    width
    45 mm
    depth
    107 mm
    product weight
    0.425 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Tesys catalogue 2019 - 2020 Motor control and protection components (Verzija 9.1)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Verzija 7.0)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for LC1DT40ED: TeSys D contactors for 20 to 80A AC-1 - 4 pole NO - For connection by screw clamp terminals, lugs and everlink - D.C. supply (Verzija 1.0)
    TeSys D contactor - 4P - AC-1 - <= 440 V 32 & 40 A - DC coil (Verzija 1.0)
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CB Certificate TeSys D - S2-4P France (Verzija 1.0)
    Datum 10.11.17.
    Veličina 2.4 MB
    CB Certificate TeSys D - S2-4P Indonesia (Verzija 1.0)
    Datum 10.11.17.
    Veličina 2.4 MB
    CCC Cert TeSys D - LC.D188-258_DT32-40, France (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Verzija 11)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D Contactors DC 25 to 38A - PEP (Verzija 2.0)
    Datum 01.12.15.
    Veličina 186 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D Contactors DC 25 to 38A - EoLi (Verzija 1.0)
    Datum 01.12.15.
    Veličina 133.8 KB
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente