Dobro došli na Schneider Electric web

Posjeti naš web u drugoj državi ili regiji ili otvori naše globalni web.

Odaberi svoju lokaciju

Prikaži sve   TeSys D
Slika proizvoda LC1DT60AB7 Schneider Electric

LC1DT60AB7

Green premium brand logo
Slika proizvoda LC1DT60AB7 Schneider Electric
LC1DT60AB7
Green premium brand logo

sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz

Prikaz više značajki
Maksimalno se mogu usporediti četiri proizvoda. Ukloni već dodane proizvode.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    60 A 60 °C) <= 440 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 60 °C signalling circuit
    60 A 60 °C power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    800 A 440 V power circuit IEC 60947
    rated breaking capacity
    800 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    320 A 40 °C - 10 s power circuit
    720 A 40 °C - 1 s power circuit
    72 A 40 °C - 10 min power circuit
    165 A 40 °C - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    80 A gG <= 690 V type 1 power circuit
    80 A gG <= 690 V type 2 power circuit
    average impedance
    1,6 mOhm - Ith 60 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    Power circuit 690 V IEC 60947-4-1
    electrical durability
    1,4 Mcycles 60 A AC-1 <= 440 V
    power dissipation per pole
    5,8 W AC-1
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    GL
    LROS (Lloyds register of shipping)
    BV
    CSA
    UL
    RINA
    CCC
    GOST
    DNV
    connections - terminals
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit EverLink BTR screw connectors 1 1…35 mm²flexible without cable end
    Power circuit EverLink BTR screw connectors 2 1…25 mm²flexible without cable end
    Power circuit EverLink BTR screw connectors 1 1…35 mm²flexible with cable end
    Power circuit EverLink BTR screw connectors 2 1…25 mm²flexible with cable end
    Power circuit EverLink BTR screw connectors 1 1…35 mm²solid without cable end
    Power circuit EverLink BTR screw connectors 2 1…25 mm²solid without cable end
    tightening torque
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    Power circuit 8 N.m screw clamp terminals 25…35 mm² hexagonal 4 mm
    Power circuit 5 N.m screw clamp terminals 1…25 mm² hexagonal 4 mm
    operating time
    4...19 ms opening
    12...26 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    inrush power in VA
    140 VA 60 Hz 0,75 20 °C)
    160 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz 0,3 20 °C)
    15 VA 50 Hz 0,3 20 °C)
    heat dissipation
    4…5 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1,5 ms on de-energisation between NC and NO contact
    1,5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M6
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open10 Gn for 11 ms
    height
    122 mm
    width
    70 mm
    depth
    120 mm
    net weight
    1,09 kg
    Offer Sustainability
    Status održive ponude
    Proizvod Green Premium
    Uredba REACh
    REACh, bez SVHC
    Da
    Direktiva EU RoHS
    Sukladno
    Izjava EU RoHS
    Bez otrovnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzeću
    Propis RoHS za Kinu
    Izjava o očuvanju okoliša
    WEEE
    Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
    Contractual warranty
    Jamstvo
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici10
    • hrvatski6
    • English7
    • French4
    Katalozi
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 111.5 MB
    Datum 12.07.19.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Certifikati
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 3.8 MB
    Datum 02.08.18.
    Upute za korištenje
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 2.8 MB
    Datum 01.03.18.
    Ekološki profil proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 194.5 KB
    Datum 01.12.15.
    Izjava EU RoHS
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1DT60AB7 : sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    Opis
    sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 03.06.20.
    Opis
    sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    Izjava o sukladnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 307.6 KB
    Datum 28.06.19.
    Izjava REACh
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1DT60AB7 : sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    Opis
    sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 03.06.20.
    Opis
    sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    Izjava RoHS za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC1DT60AB7 : sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    Opis
    sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 03.06.20.
    Opis
    sklopnik TeSys D – 4P(4 NO) – AC-1 – <=440 V 60 A–zavojnica 24 V AC 50/60 Hz
Usporedba proizvoda: /