Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

sklopnik TeSys D–4P(4 NO)–AC-1–<= 440 V 60 A–standardna zavojnica 24 V DC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 300 V DCfor power circuit
    <= 690 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    60 A (<= 60 °C) at <= 440 V AC AC-1for power circuit
    control circuit type
    DC standard
    [Uc] control circuit voltage
    24 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    Conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    60 A at <= 60 °C for power circuit
    10 A at <= 60 °Cfor signalling circuit
    Irms rated making capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    140 A ACfor signalling circuit conforming to IEC 60947-5-1
    250 A DCfor signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    320 A <= 40 °C 10 s power circuit
    720 A <= 40 °C 1 s power circuit
    72 A <= 40 °C 10 min power circuit
    165 A <= 40 °C 1 min power circuit
    associated fuse rating
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    10 A gGfor signalling circuit conforming to IEC 60947-5-1
    average impedance
    1.6 mOhm at 50 Hz - Ith 60 Afor power circuit
    [Ui] rated insulation voltage
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 V for power circuit conforming to IEC 60947-4-1
    690 Vfor signalling circuit conforming to IEC 60947-1
    600 Vfor signalling circuit certifications CSA
    600 Vfor signalling circuit certifications UL
    electrical durability
    0.7 Mcycles 60 A AC-1 at Ue <= 440 V
    power dissipation per pole
    5.8 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1...35 mm² - cable stiffness: flexible - without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1...35 mm² - cable stiffness: flexible - with cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
    Power circuit: EverLink BTR screw connectors 2 cable(s) 1...25 mm² - cable stiffness: flexible - without cable end
    Power circuit: EverLink BTR screw connectors 2 cable(s) 1...25 mm² - cable stiffness: flexible - with cable end
    Power circuit: EverLink BTR screw connectors 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 8 N.m - on screw clamp terminals - cable 25...35 mm² hexagonal 4 mm
    Power circuit: 5 N.m - on screw clamp terminals - cable 1...25 mm² hexagonal 4 mm
    operating time
    16...24 ms opening
    42.5...57.5 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10 Mcycles
    operating rate
    <= 3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    0.1...0.3 Uc drop-out at 60 °C, DC
    0.75...1.25 Uc operational at 60 °C, DC
    time constant
    34 ms
    inrush power in W
    19 W at 20 °C
    hold-in power consumption in W
    7.4 W at 20 °C
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mAfor signalling circuit
    minimum switching voltage
    17 Vfor signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhmfor signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    122 mm
    width
    70 mm
    depth
    120 mm
    product weight
    1.165 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Katalozi
    Datum
    Veličina
    Dodaj u Moje dokumente
    Tesys catalogue 2019 - 2020 Motor control and protection components (Verzija 9.1)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Verzija 7.0)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for LC1DT60ABD: TeSys D contactors for 20 to 80A AC-1 - 4 pole NO - For connection by screw clamp terminals, lugs and everlink - D.C. supply (Verzija 1.0)
    4P EVERLINK CONT 60A AC1 (Verzija 1.0)
    Datum 19.12.17.
    Veličina 568.1 KB
    Datum 19.12.17.
    Veličina 881 KB
    Datum 19.12.17.
    Veličina 246.4 KB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CCC Cert TeSys D - LC.D40A-80A_LC.DT60A-80A, France (Verzija 1.0)
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1DT..A, LC1DT..A3 Everlink 4-pole contactors 60 to 80 A AC-1 - Instruction sheet (Verzija 07)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D 40, 50, 65A - PEP (Verzija 1.0)
    Datum 09.11.17.
    Veličina 224.4 KB
    Informacije o kraju vijeka trajanja
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys D 40, 50, 65A - EoLi (Verzija 1.0)
    Datum 21.09.17.
    Veličina 199.4 KB