Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

radni sklopnik kondenzatora TeSys LC1D.K–3P–60 kVAR–415 V–Zavojnica 220 V AC

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DWK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz for power circuit
    reactive power rating
    63 kvar at 400...415 V AC 50/60 Hz <= 60 °C
    35 kvar at 230 V AC 50/60 Hz <= 60 °C
    67 kvar at 440 V AC 50/60 Hz <= 60 °C
    104 kvar at 660...690 V AC 50/60 Hz <= 60 °C
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NCfor signalling circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    IEC 60070
    IEC 60831
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    CSA
    IEC
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 4...50 mm² - cable stiffness: flexible - without cable end
    Power circuit: connector 2 cable(s) 4...25 mm² - cable stiffness: flexible - without cable end
    Power circuit: connector 1 cable(s) 4...50 mm² - cable stiffness: flexible - with cable end
    Power circuit: connector 2 cable(s) 4...16 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid
    Power circuit : connector 1 cable(s) 4...50 mm² - cable stiffness: solid
    Power circuit : connector 2 cable(s) 4...25 mm² - cable stiffness: solid
    tightening torque
    Power circuit: 9 N.m - on connector
    Control circuit : 1.7 N.m - on screw clamp terminal
    operating rate
    <= 100 cyc/h
    Complementary
    auxiliary contacts type
    Type mechanically linked (1 NO + 2 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating
    height
    180 mm
    width
    85 mm
    depth
    154 mm
    product weight
    1.65 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumenti i preuzimanja

    Jezik
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for LC1DWK12M7: Contactor 60 kVAR; TeSys D (Verzija 1.0)
    Contactor 60 kVAR; TeSys D (Verzija 1.0)
    Datum 17.08.12.
    Veličina 220.6 KB
    Datum 17.08.12.
    Veličina 13.7 MB
    Datum 17.08.12.
    Veličina 746.1 KB
    Datum 17.08.12.
    Veličina 2.5 MB
    CONTACTOR CAPACITOR SWITCHING (Verzija 1.0)
    Datum 25.06.18.
    Veličina 337.7 KB
    Datum 25.06.18.
    Veličina 170.2 KB
    Contactor 60 kVAR; TeSys D (Verzija 1.0)
    Datum 17.08.12.
    Veličina 117.2 KB
    Datum 17.08.12.
    Veličina 7.9 MB
    Datum 17.08.12.
    Veličina 364.4 KB
    Datum 17.08.12.
    Veličina 1.4 MB
    Contactor 60 kVAR; TeSys D (Verzija 1.0)
    Datum 17.08.12.
    Veličina 397.4 KB
    Datum 17.08.12.
    Veličina 1.6 MB
    Certifikati
    Datum
    Veličina
    Dodaj u Moje dokumente
    CCC TeSys D - LC1DWK12, Czech Republic (Verzija 1.0)
    Datum 10.11.17.
    Veličina 1.4 MB
    CB - TeSys D - LC1DWK12 (Verzija 1.0)
    Datum 10.11.17.
    Veličina 562.5 KB
    Upute za korištenje
    Datum
    Veličina
    Dodaj u Moje dokumente
    LC1D.K Contactors for switching capacitor banks (Verzija 05)
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TeSys contactors for switching 3-phase capacitor banks - PEP (Verzija 1.1)
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    EU Declaration TeSys D - LC1DWK12 (Verzija 1.0)
    Datum 10.11.17.
    Veličina 43.7 KB